Product Number: 1038A

Inst, 50 Pr #18 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, 600V TC 150V NPLF 90C Dry 75C Wet

UL Instrumentation, 50 Pair 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 50 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.021 in (0.53 mm) 0.088 in (2.2 mm) Black, White Numbered

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC Extra polyester tape for isolation

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.085 in (2.2 mm) 1.526 in (38.76 mm) Yes

Overall Cable Diameter (Nominal)

1.526 in (38.76 mm)

Electricals

Element Nom. Conductor DCR
Pair(s) 5.86 Ohm/1000ft (19.2 Ohm/km)

Voltage

UL Voltage Rating
600 V (TC), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 75°C Wet -30C to 90C Dry, 75C wet

Bend Radius

Stationary Min. Installation Min.
15.3 in (389 mm) 15.3 in (389 mm)

Max. Pull Tension

2962 lbs (1344 kg)

Bulk Cable Weight

1226.3 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1685 (FT4 Loading), FT4, 1202

NEC / UL Compliance

Article 336, Article 760, NPLF, TC

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.224 Revision Date: 01-04-2024

Update and Revision

Revision Number: 0.224 Revision Date: 01-04-2024