Product Number: 27140A

TC VN/PVC, 4 C #10 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 4 Conductor 10AWG (7x18) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 10 AWG 7x18 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.024 in (0.61 mm) 0.164 in (4.17 mm) ICEA Chart E2

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.489 in Yes

Overall Cable Diameter (Nominal)

0.489 in

Electricals

Nom. Conductor DCR Max. Current
1.06 Ohm/1000ft 32 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
90°C Dry, 75°C Wet Wet/Dry: -30°C To 90°C

Bend Radius

Stationary Min. Installation Min.
1.956 in (49.68 mm) 2.445 in

Max. Pull Tension

542 lbs (246 kg)

Bulk Cable Weight

197 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 336, TC, THHN, THWN

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.601 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.601 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
27140A 0105000 Reel 612825133216
27140A 0105000 Reel 612825133216
27140A 01010000 Black Reel 10,000 ft 612825133209 C