Product Number: 27340A

TC VN/PVC, 9 C #16 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC 150V NPLF 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 9 Conductor 16AWG (7x24) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 9 16 AWG 7x24 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.022 in (0.56 mm) 0.101 in (2.57 mm) Black, Red, Blue, Orange, Yellow, Brown, Red/Black, Blue/Black, Orange/Black

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.460 in Yes

Overall Cable Diameter (Nominal)

0.460 in

Electricals

Nom. Conductor DCR Max. Current
4.2 Ohm/1000ft 12.6 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 75°C Wet Wet: -30°C to 75°C, Dry: -30°C to 90°C

Bend Radius

Stationary Min. Installation Min.
1.84 in (46.7 mm) 2.3 in

Max. Pull Tension

315 lbs (143 kg)

Bulk Cable Weight

140 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1685 UL Loading, T-29-520, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 760, NPLF, TC

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.595 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.595 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
27340A 0105000 Black Reel 5,000 ft 612825134046 C Z
27340A 01010000 Black Reel 10,000 ft