Product Number: 27641A

TC VN/PVC, 2 C #12 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC 150V NPLF 90C Wet/Dry SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 2 Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Wet/Dry SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 12 AWG 7x20 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.019 in (0.48 mm) 0.131 in (3.33 mm) Black, Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.354 in Yes

Overall Cable Diameter (Nominal)

0.354 in

Electricals

Nom. Conductor DCR Max. Current
1.68 Ohm/1000ft 30 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C to 90°C

Bend Radius

Stationary Min. Installation Min.
1.416 in (35.97 mm) 1.77 in

Max. Pull Tension

174 lbs (78.9 kg)

Bulk Cable Weight

78 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, NPLF, TC, THWN-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.473 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.473 Revision Date: 02-03-2025


Part Numbers

Item # Putup Type UPC
27641A 01010000 Reel 612825329657
27641A 01010000 Reel 612825329657
27641A 0102500 Reel 612825329664
27641A 0105000 Reel 612825329671
27641A 0105000 Reel 612825329671