Product Number: 28111A

TC VN/PVC, 4 C #12 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 4 Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 12 7x20 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC/Nylon - Polyvinyl Chloride + Nylon 0.022 in (0.56 mm) 0.123 in (3.12 mm) Black, Red, Blue, Orange

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.417 in (10.6 mm) Yes

Electricals

Nom. Conductor DCR Max. Current
1.68 Ohm/1000ft 24 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C to 90°C

Bend Radius

Stationary Min. Installation Min.
1.64 in (41.7 mm) 2.05 in (52.1 mm)

Max. Pull Tension

347.2 lbs (157.5 kg)

Bulk Cable Weight

132 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL loading, IEEE 1202 FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 336, Article 760, NPLF, TC-ER, THWN-2 Singles

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.629 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.629 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
28111A 01025000 Reel 612825330448
28111A 0105000 Black Reel 5,000 ft 612825135319
28111A 01010000 Black Reel 10,000 ft 612825135302