Product Number: 28119AS

TC VN/PVC, 12 C #12 Str BC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 12 Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 12 12 AWG 7x20 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.019 in (0.48 mm) 0.131 in (3.33 mm) Brown, Red, Orange, Yellow, Blue, Black

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 12 AWG (7x20) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.676 in (17.2 mm) Yes

Overall Cable Diameter (Nominal)

0.676 in (17.2 mm)

Electricals

Nom. Conductor DCR Max. Current
1.7 Ohm/1000ft 15 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature
90°C Dry, 90°C Wet

Bend Radius

Stationary Min. Installation Min.
8.112 in (206.0 mm) 8.112 in (206.0 mm)

Max. Pull Tension

1041.6 lbs (472.46 kg)

Bulk Cable Weight

390 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 310, TC-ER, THWN-2

Update and Revision

Revision Number: 0.57 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.57 Revision Date: 05-31-2024