Product Number: 3103A

Inst, 1 Pr #12 Str BC, PVC-NYL Ins E1, OS, Blk PVC Jkt, 600V TC 150V NPLF THHN OR THWN

UL Instrumentation, 1 Pair 12AWG (7x20) Bare Copper, PVC-NYL Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC 150V NPLF THHN OR THWN 90C Dry 75C Wet SUN RES DIR BUR

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 12 AWG 7x20 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.019 in (0.48 mm) 0.131 in (3.33 mm) Black, White

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.364 in Yes

Overall Cable Diameter (Nominal)

0.364 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Max. Current
1.65 Ohm/1000ft 56 pF/ft (180 pF/m) 106 pF/ft (348 pF/m) 31 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry/Wet -25°C to +90°C

Bend Radius

Stationary Min. Installation Min.
4.368 in (110.9 mm) 4.368 in

Max. Pull Tension

228 lbs (103 kg)

Bulk Cable Weight

91 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL1685 UL Loading, T-29-520, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 760

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Alternate color coding available upon request.

Update and Revision

Revision Number: 0.272 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.272 Revision Date: 05-31-2024