Product Number: 48141A

TC VN/PVC, 5 C #10 Str BC, PVC-NYL Ins E1, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 5 Conductor 10AWG (7x18) Bare Copper, PVC-NYL Insulation E1 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Global inventory:
    Available
48141A

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 5 10 AWG 7x18 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.028 in (0.71 mm) 0.166 in mm Black, White, Red, Green, Orange

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.574 in Yes

Overall Cable Diameter (Nominal)

0.574 in

Electricals

Nom. Conductor DCR Max. Current
1.04 Ohm/1000ft 32 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C To 90°C

Bend Radius

Stationary Min. Installation Min.
2.296 in (58.32 mm) 2.87 in

Max. Pull Tension

734 lbs (333 kg)

Bulk Cable Weight

258 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER, THWN-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.53 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.53 Revision Date: 05-31-2024