Product Number: 48641AZ

600V Tray, (2) 12 AWG (7x20) BC+Grd, PVC-NYL/PVC, TC

Two 12 AWG stranded (7x20) bare copper conductors plus insulated bare copper ground, PVC-Nylon insulation, PVC jacket.

  • Availability:
    Global
  • Status:
    Active
48641AZ

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Triad(s) 1 12 AWG 7x20 BC - Bare Copper

Insulation

Element Separator Material Nom. Thickness Nom. Insulation Diameter Color Code
Triad(s) Triad(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.021 in (0.53 mm) 0.134 in (3.40 mm) Black,White and Green

Inner Shield

Shield Type
No Shield

Outer Shield

Shield Type
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.382 in Yes

Overall Cable Diameter (Nominal)

0.382 in

Electricals

Nom. Conductor DCR Max. Current
1.68 Ohm/1000ft 24 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C to 90°C

Bend Radius

Stationary Min. Installation Min.
1.528 in (38.81 mm) 1.91 in

Max. Pull Tension

260 lbs (120 kg)

Bulk Cable Weight

104 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, NPLF, TC-ER, THWN-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.137 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.137 Revision Date: 05-31-2024