Product Number: 62P1204
Inst, 4 Pr #12 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, 600V TC 150V NPLF THHN OR THWN
UL Instrumentation, 4 Pair 12AWG (7x20) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC 150V NPLF THHN OR THWN 90C Dry 75C Wet SUN RES DIR BUR
-
Availability:
-
Global inventory:
Specifications
Belden.GenericSpecificationTitle
Put-Up Type |
Reel |
---|
Product Overview
Suitable Applications |
Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
12 | 7x20 | BC - Bare Copper | 0.089 in | 4 |
Conductor Count |
8 |
---|
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | 0.131 in | 0.021 in |
Color Chart
Number | Color |
---|---|
Pair 1 | Black and White Numbered 1 |
Pair 2 | Black and White Numbered 2 |
Pair 3 | Black and White Numbered 3 |
Pair 4 | Black and White Numbered 4 |
Inner Shield
Element | Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG |
---|---|---|---|---|---|---|---|
Each Pair | Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.052 in | 16 |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.052 in | 16 |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.723 in | 0.063 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Inner Shield DCR | Nominal Outer Shield DCR |
---|---|---|
1.65 Ohm/1000ft | 6.24 Ohm/1000ft | 1.56 Ohm/1000ft |
Current
Max. Recommended Current [A] |
---|
15 Amps per Conductor at 30ºC |
Voltage
UL Description | UL Voltage Rating |
---|---|
TC | |
NPLF | 150 V RMS (NPLF) |
Temperature Range
UL Temp Rating |
90°C Wet/Dry |
---|---|
Operating Temperature Range |
-25°C To +90°C |
Mechanical Characteristics
Bulk Cable Weight |
337 lbs/1000ft |
---|---|
Max. Pull Tension |
694 lbs |
Min Bend Radius (Overall) |
7.25 in |
Min. Bend Radius/Minor Axis |
7.2 in |
Standards
NEC/(UL) Compliance |
NPLF, TC, THHN/THWN |
---|
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
CA Prop 65 |
Yes |
Suitability
Suitability - Burial |
Yes |
---|---|
Suitability - Indoor |
Yes |
Suitability - Outdoor |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
CSA/C(UL) Flammability |
FT4 |
---|---|
UL Flammability |
UL1685 UL Loading |
IEEE Flammability |
IEEE 1202 |
UL voltage rating |
600 V RMS (Type TC) |
Product Notes
Notes |
Alternate color coding available upon request. |
---|
History
Update and Revision |
Revision Number: 0.42 Revision Date: 05-31-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.42 Revision Date: 05-31-2024 |
---|