Product Number: 62P1608

Inst PVC/PVC, 8 Pr #16 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, TC-ER NPLF 90C Dry 75C Wet

UL Instrumentation, 8 Pair 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, TC-ER NPLF 90C Dry 75C Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 8 16 7x24 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC/Nylon - Polyvinyl Chloride + Nylon 0.022 in (0.56 mm) 0.101 in (2.57 mm) ICEA Chart E1

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Each Pair Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.745 in (18.9 mm) Yes

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
4.26 Ohm/1000ft 1.33 Ohm/1000ft (4.36 Ohm/km) 9 Amps per Conductor at 30ºC

Nom Outer Shield DCR@Cond DCR1-cnv

1.3 Ohm/1000ft (4.3 Ohm/km)

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 75°C Wet -30°C To +90°C Dry, +75°C Wet

Bend Radius

Stationary Min. Installation Min.
2.96 in (75.2 mm) 3.7 in (94 mm)

Max. Pull Tension

684.6 lbs (310.5 kg)

Bulk Cable Weight

320 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 760, NPLF, TC-ER

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.104 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.104 Revision Date: 09-07-2025


Part Numbers

Item # Putup Type UPC
62P1608 0102500 Reel 612825363620
62P1608 0105000 Reel 612825359494