Product Number: 29561C

VFD, 3C #4/0 Str BC XLPE Ins + #3 Symm. Seg. Gnd (3 of #8) Str BC, CTS, Blk PVC Jkt, 1000V CSA TC C22.2 #230 C22.2 #38

Belden Basics CSA VFD, 3 Conductor 4/0AWG (19x10) Bare Copper XLPE Insulation M4 Color Code + 3AWG Symmetrical Segmented Ground (3 of 8AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 1000V CSA TC C22.2 #230 C22.2 #38 SUN RES DIR BUR Oil Resistance

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Specific ratings for applications in Canada

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 4/0 AWG 19x10 BC - Bare Copper
Ground 3 8 AWG 7x16 BC - Bare Copper Segmented Grounds

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.085 in (2.2 mm) Black and Numbered
Ground No Insulation

Outer Shield

Shield Type Material Coverage
Helical Tape Bare Copper (BC) 100%
Helical Tape Bare Copper (BC) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.093 in (2.4 mm) 1.681 in (42.70 mm) Yes

Overall Cable Diameter (Nominal)

1.681 in (42.70 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.052 Ohm/1000ft (0.17 Ohm/km) 33 pF/ft (110 pF/m) 60 pF/ft (200 pF/m) 56 Ohm 55% 260 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
1000 V (CSA TC)

Temperature

Operating
-40°C To 90°C

Bend Radius

Stationary Min. Installation Min.
20.2 in (513 mm) 20.2 in (513 mm)

Max. Pull Tension

7814 lbs (3544 kg)

Bulk Cable Weight

2767 lbs/1000ft (4118 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

1202, 383 Vertical Tray Flame Test (70,000 BTU)

CEC / C(UL) Compliance

TC, RW90, C22.2 #230, #38

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.347 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.347 Revision Date: 05-31-2024