Product Number: 1618A

CATV Video, RG11, 14 AWG BCCS, Quad Shield , Waterblocked

Series 11, 14 AWG solid .064" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond® IV quad shield (Foil + 60% Braid + Foil + 40% Braid), polyethylene jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
14 Solid BCCS - Bare Copper Covered Steel 0.064 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.28 in

Table Notes

Gas Injected

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Aluminum 60%
Tape 3 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 4 Aluminum 40%

Table Notes

CoreGuard®

Outer Jacket

Material Nominal Diameter
PE - Polyethylene 0.407 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
11 Ohm/1000ft 3 Ohm/1000ft 3 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.2 pF/ft

Inductance

Nominal Inductance
0.097 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Min. Structural Return Loss (SRL)
5 - 1000 MHz 20 dB

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.2 ns/ft 83%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
5 MHz 0.38 dB/100ft
55 MHz 0.96 dB/100ft
211 MHz 1.9 dB/100ft
270 MHz 2.13 dB/100ft
300 MHz 2.25 dB/100ft
350 MHz 2.42 dB/100ft
400 MHz 2.6 dB/100ft
450 MHz 2.75 dB/100ft
550 MHz 3.04 dB/100ft
750 MHz 3.65 dB/100ft
870 MHz 4.06 dB/100ft
1000 MHz 4.35 dB/100ft

Voltage

Non-UL Voltage Rating
300 V RMS

Operating Temperature Range

-55°C To +80°C

Bulk Cable Weight

52 lbs/1000ft

Max. Pull Tension

308 lbs

Min. Bend Radius/Minor Axis

4.25 in

RG Type

11

Series Type

11

Environmental Space

Outdoor - Water Exposure

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.388 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.388 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
1618A 0101000 Black Reel 1,000 ft 612825119296
1618A 0031000 Orange Reel 1,000 ft 612825119289