Product Number: 7999AP

Broadband Coax, Series 11, 14 AWG Solid BCCS, Quad Shield, PVDF Jkt, CMP

Broadband Coax, Series 11, 14 AWG Solid Bare Copper Covered Steel Conductor, FEP Insulation, Foil + 60% Aluminum Braid + Foil + 40% Aluminum Braid Shield, PVDF Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Direct Broadcast Satellite (DBS), Over-The-Air (OTA) antennas

RG Type

11

Series Type

11

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 14 AWG Solid 0.064 in BCCS - Bare Copper Covered Steel

Insulation

Material Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene (Foam) 0.274 in (6.96 mm) White

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Aluminum 60%
3 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
4 Braid Aluminum 40%

Outer Jacket

Material Nom. Diameter
PVDF - Polyvinylidene Fluoride 0.372 in (9.45 mm)

Overall Cable Diameter (Nominal)

0.372 in (9.45 mm)

Return Loss

Frequency Min. Structural Return Loss
5 - 1000 MHz 20 dB
1000 - 2250 MHz 15 dB
2250 - 3000 MHz 10 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.2 dB/100ft
10 MHz 0.5 dB/100ft
50 MHz 0.9 dB/100ft
100 MHz 1.3 dB/100ft
200 MHz 1.9 dB/100ft
400 MHz 2.8 dB/100ft
700 MHz 3.9 dB/100ft
750 MHz 4.3 dB/100ft
900 MHz 4.7 dB/100ft
1000 MHz 5.0 dB/100ft
1450 MHz 6.7 dB/100ft
1800 MHz 7.7 dB/100ft
2250 MHz 8.5 dB/100ft
3000 MHz 9.9 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
11 Ohm/1000ft (36 Ohm/km) 3 Ohm/1000ft (9.8 Ohm/km) 16.3 pF/ft (53.5 pF/m) 75 Ohm 83%

Voltage

UL Voltage Rating Voltage Rating
300 V RMS 300 V RMS

Temperature

UL Temperature Operating
150°C -20°C To +150°C

Bend Radius

Stationary Min. Installation Min.
3.75 in (95.3 mm) 3.75 in (95.3 mm)

Max. Pull Tension

260 lbs (120 kg)

Bulk Cable Weight

63 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, FT6

NEC / UL Compliance

Article 800, CATVP, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

7999A

Notes

PF_7999AP 1)# Elements@Conductor1:-In Stibo it was Blank and now changed to 1. 2)Size@Conductor1 :-In Stibo it was 14 now changed to 14AWG. 3)Color@Color Chart1 01 :- In stibo it was Blank now Changed to White. 4)Material@OuterShield1 1 - In stibo it is Tri-Laminate (Alum+Poly+Alum) But in BPCS (Heat fusible+ Alum+ Poly+Alum 5)Material@OuterShield1 3 - In stibo it is Tri-Laminate (Alum+Poly+Alum) But in BPCS (Alum+ Poly+Alum+microcapsulated mineral oil. 6)Cable Diameter (Nominal)- In Stibo it was Blank Now Changed to 0.372 in. 7)Bulk Cable Weight - In stibo it was 62 lbs/1000 ft Now changed to 63 lbs/1000 ft.

Update and Revision

Revision Number: 0.475 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.475 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
7999AP 0101000 Black Reel 1,000 ft 612825195917 C