Product Number: CTF100

CTF100 - Broadband Coax, 18 AWG Solid BC, Foil + 50% BC Braid, PVC Jkt

Broadband Coax, 18 AWG Solid Bare Copper Conductor, PE Insulation, Copper Foil + 50% Bare Copper Braid Shield, PVC Jacket.

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

RG Type

6

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 18 AWG Solid 0.96 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 4.7 mm (0.19 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Bi-Laminate (Bare Copper+Poly) 100%
2 Braid Bare Copper (BC) 55%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 6.65 mm

Regularity of Impedance

Min. 40 or max. 1% dB

Return Loss

Frequency Min. Return Loss
5-470 MHz 20 dB
470 - 1000 MHz 18 dB
1000 - 2000 MHz 16 dB
2000 - 3000 MHz 15 dB

Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
5 MHz 1.6 dB/100m
50 MHz 4.6 dB/100m
100 MHz 6.5 dB/100m
200 MHz 9.5 dB/100m
460 MHz 15 dB/100m
800 MHz 18.8 dB/100m
860 MHz 19.5 dB/100m
1000 MHz 21.5 dB/100m
1750 MHz 29 dB/100m
2150 MHz 32.5 dB/100m
2400 MHz 34.4 dB/100m
3000 MHz 38.4 dB/100m

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
26 Ohm/km (7.9 Ohm/1000ft) 15 Ohm/km (4.6 Ohm/1000ft) 55 pF/m (17 pF/ft) 75 Ohm 82%

Screening

Frequency Min. Screening Attenuation
30 - 1000 MHz 75 dB
1000 - 2000 MHz 65 dB
2000 - 3000 MHz 55 dB

Temperature

Operating Installation Storage
-40°C To +70°C -5°C To +50°C -40°C To +70°C

Bend Radius

Stationary Min.
35 mm (1.4 in)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50117-1, EN 50117-9-2, EN 50290-2-20

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.204 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.204 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length EAN
CTF100.00100 Black Reel 100 m 8719605047342
CTF100.00500 Black Reel 500 m 8719605047366