Product Number: CTF125

CTF125 - Broadband Coax, 16 AWG Solid BC, Foil + 50% BC Braid, PVC Jkt

Broadband Coax, 16 AWG Solid Bare Copper Conductor, PE Insulation, Copper Foil + 50% Bare Copper Braid Shield, PVC Jacket.

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Discontinued

Specifications

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

RG Type

7/U Type

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 16 AWG Solid 1.25 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 5.4 mm (0.21 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Bi-Laminate (Bare Copper+Poly) 100%
2 Braid Bare Copper (BC) 50%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 7.8 mm

Regularity of Impedance

Min. 40 or max. 1% dB

Return Loss

Frequency Min. Return Loss
5-470 MHz 23 dB
470 - 1000 MHz 20 dB
1000 - 2000 MHz 18 dB
2000 - 3000 MHz 16 dB

Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
5 MHz 1.5 dB/100m
50 MHz 3.5 dB/100m
100 MHz 5 dB/100m
200 MHz 7.5 dB/100m
460 MHz 11.5 dB/100m
800 MHz 14.9 dB/100m
860 MHz 15.5 dB/100m
1000 MHz 17 dB/100m
1750 MHz 22.8 dB/100m
2150 MHz 26 dB/100m
2400 MHz 28 dB/100m
3000 MHz 32 dB/100m

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
16 Ohm/km (4.9 Ohm/1000ft) 13.5 Ohm/km (4.11 Ohm/1000ft) 54 pF/m (16 pF/ft) 75 Ohm 81%

Screening

Frequency Min. Screening Attenuation
30 - 1000 MHz 75 dB
1000 - 2000 MHz
2000 - 3000 MHz

Temperature

Operating Installation Storage
-40°C To +70°C -5°C To +50°C -40°C To +70°C

Bend Radius

Stationary Min.
40 mm (1.6 in)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50117-1, EN 50117-9-2, EN 50290-2-20

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.263 Revision Date: 07-29-2024

Update and Revision

Revision Number: 0.263 Revision Date: 07-29-2024