Product Number: H121C00

H121C00 - Broadband Coax, H121, 20 AWG Solid BC, CU-Foil + 45% BC Braid, PVC Jkt

Broadband Coax, H121, 20 AWG Solid Bare Copper Conductor, PE Insulation, Copper Foil + 45% Bare Copper Braid Shield, PVC Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

RG Type

59

Series Type

59

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 21 AWG Solid 0.8 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 3.5 mm (0.14 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Bi-Laminate (Bare Copper+Poly) 100%
2 Braid Bare Copper (BC) 45%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 5 mm

Table Notes

According to European Standard EN 50290-2-20

Regularity of Impedance

Min. 40 dB

Return Loss

Frequency Min. Return Loss
5 - 470 MHz 20 dB
470 - 1000 MHz 18 dB
1000 - 2000 MHz 16 dB
2000-3000 MHz 15 dB

Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
5 MHz 1.7 dB/100m
50 MHz 5.3 dB/100m
100 MHz 7.6 dB/100m
200 MHz 10.8 dB/100m
400 MHz 15.4 dB/100m
600 MHz 19.1 dB/100m
800 MHz 22.2 dB/100m
1000 MHz 25 dB/100m
1350 MHz 29.3 dB/100m
1600 MHz 32.2 dB/100m
1750 MHz 33.8 dB/100m
2150 MHz 37.8 dB/100m
2400 MHz 40.1 dB/100m

Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
35 Ohm/km (11 Ohm/1000ft) 24 Ohm/km (7.3 Ohm/1000ft) 53 pF/m (16 pF/ft) 75 Ohm 84%

Transfer Impedance

Frequency Max. Transfer Impedance
5-30 MHz Max. 10 mOhm/m

Screening

Frequency Min. Screening Attenuation
30 - 1000 MHz 85 dB

Screening Class

B

Temperature

Operating Installation Storage
-40°C To +70°C -5°C To +50°C -40°C To +70°C

Bend Radius

Stationary Min.
50 mm (2.0 in)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50117-1, EN 50117-9-2, EN 50290-2-20

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.207 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.207 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length EAN
H121C00.00B100 White Flat Box 100 m 8719605085764