Product Number: H125A06

H125A06 - Broadband Coax, H125CH, 18 AWG Solid BC, Foil + 65% TC Braid, PVC Jkt

Broadband Coax, H125CH, 18 AWG Solid Bare Copper Conductor, PE Insulation, Duofoil® + 65% Tinned Copper Braid Shield, PVC Jacket

  • Availability:
    EMEA | Asia Pacific
  • Global inventory:
    Discontinued

Specifications

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

RG Type

6

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 18 AWG Solid 1 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 4.8 mm (0.19 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) 100%
2 Braid Tinned Copper (TC) 63%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 6.8 mm

Table Notes

According to EN 50290-2-20

Regularity of Impedance

Min. 40 dB

Return Loss

Frequency Min. Return Loss
5 - 470 MHz 23 dB
470 - 1000 MHz 20 dB
1000 - 2000 MHz 18 dB
2000-3000 MHz 16 dB

Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
5 MHz 1.8 dB/100m
50 MHz 4.7 dB/100m
100 MHz 6.5 dB/100m
200 MHz 9.1 dB/100m
230 MHz 9.8 dB/100m
400 MHz 12.9 dB/100m
600 MHz 16 dB/100m
800 MHz 18.6 dB/100m
862 MHz 19.3 dB/100m
1000 MHz 20.9 dB/100m
1350 MHz 24.6 dB/100m
1750 MHz 28.4 dB/100m
2400 MHz 34 dB/100m
3000 MHz 38.6 dB/100m

Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
23 Ohm/km (7.0 Ohm/1000ft) 18 Ohm/km (5.5 Ohm/1000ft) 55 pF/m (17 pF/ft) 75 Ohm 81%

Transfer Impedance

Max. Transfer Impedance
15 mOhm/m

Transfer Impedance Class

B

Screening

Frequency Min. Screening Attenuation
30 - 1000 MHz 85 dB
1000 - 2000 MHz 75 dB
2000 - 3000 MHz 65 dB

Screening Class

A

Temperature

Operating Installation Storage
-40°C To +70°C -5°C To +50°C -40°C To +70°C

Bend Radius

Stationary Min.
35 mm (1.4 in)

Max. Pull Tension

55 N (12 lbf)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50117-1, EN 50117-9-2, EN 50290-2-20

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.211 Revision Date: 06-25-2024

Update and Revision

Revision Number: 0.211 Revision Date: 06-25-2024