Product Number: 1808A

S-Video, High-Flex, Dual Mini 75 Ohm #30 Coax, Round

S-Video Cable, 2-30 AWG stranded tinned copper coax, foam HDPE insulation, 90% tinned copper spiral serve shield, PVC jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
30 7x38 TC - Tinned Copper 0.013 in 2

Conductor Count

2

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.058 in

Color Chart

Number Color
1 Black
2 Yellow

Inner Shield

Type Material Coverage [%]
Spiral Serve / Screen Tinned Copper (TC) 90%

Inner Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.1 in

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.254 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Inner Shield DCR Outer Conductor DCR
100 Ohm/1000ft 100 Ohm/1000ft 7.5 Ohm/1000ft 7.5 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
17.3 pF/ft

Inductance

Nominal Inductance
0.097 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.6 dB/100ft
5 MHz 1.4 dB/100ft
10 MHz 2.1 dB/100ft
30 MHz 3.8 dB/100ft
50 MHz 5.1 dB/100ft
100 MHz 7.6 dB/100ft
200 MHz 11.3 dB/100ft
400 MHz 16.9 dB/100ft
700 MHz 23.3 dB/100ft
900 MHz 26.9 dB/100ft
1000 MHz 28.6 dB/100ft

Delay

Nominal Velocity of Propagation (VP) [%]
78%

Voltage

Non-UL Voltage Rating UL Voltage Rating
300 V RMS 30 V RMS

Non-UL Temp Rating

75°C

UL Temp Rating

60°C

Operating Temperature Range

-40°C To +75°C

Bulk Cable Weight

29 lbs/1000ft

Max. Pull Tension

12 lbs

Min. Bend Radius/Minor Axis

2.5 in

UL AWM Style Compliance

AWM 1354

RG Type

Ultra-miniature 59

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

UL voltage rating

30 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Notes

Inner Jacket Separator Material: Paper Tape.

Update and Revision

Revision Number: 0.337 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.337 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
1808A B59500 Black, Matte Reel 500 ft 612825357100
1808A B59U500 Black, Matte UnReel 500 ft 612825357124
1808A B591000 Black, Matte Reel 1,000 ft 612825357117
1808A B59U1000 Black, Matte UnReel 1,000 ft 612825357131

Resources

Resources