Product Number: FS1BNC-25

ProSNS Mini BNC Coax Compression Connector 24-26 AWG

ProSNS Mini (24-26 AWG) BNC connector for coaxial cable. Non-blind entry with split ferrule design, polymer compression sleeve for easy insertion & lowest possible tool compression force. 25 per Pack

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CCTV, Security Cameras, Video

Packaging

25 Pack

Number of Pieces

1

Materials

Material
Nickel/Tin Plated Brass
Nickel/Tin Plated Brass
Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
DC-1 GHz 23 dB Return Loss < 1.16 VSWR
DC-2 GHz 20 dB Return Loss < 1.20 VSWR
DC-3 GHz 20 dB Return Loss < 1.20 VSWR

Connector System Compatibility

Coax

Connector Interface Type

BNC

Gender

Male - plug

Connector Series Name

ProSNS

Color Band

Orange

Locking

No

Tool Compatibility

CPLCCT-SLMR (compression), PSA59/6/RGB (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.015 - .025 inch

Cable Dielectric Diameter Limits

.065 - .078 inch

Cable Outer Jacket Diameter Limits

.095 - .110 inch

EU CE Mark

Yes

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Update and Revision

Revision Number: 0.111 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.111 Revision Date: 03-04-2023


Part Numbers

Item # Color UPC
FS1BNC-25 No Color 845671000139