Product Number: Ind REVConn C6 UTP Jacks

DataTuff Industrial REVConnect RJ45 Jack CAT6 UTP

Industrial REVConnect IP20 RJ45 Unshielded CAT6 Jack with Universal Core

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

TIA Category 6, ISO Class E, 1GBASE-T

Height

0.94

Width

0.64

Depth

1.337

Wiring Scheme

T568A/B

Packaging

Individually packaged in a plastic bag.

Weight

0.016 lbs

Materials

Description Material Type
Front Connection Copper Clad Flexible PCB, 50uin Gold plated contacts over Nickel RJ45
Rear Connection Copper alloy, Gold plated contacts over Nickel Ind REVConnect
Connector Body PBT glass reinforced UL94V-0

Dielectric Strength

1,000V RMS @ 60 Hz for 1 minute (Signals to Ground)

Current Rating

1.300 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Termination Resistance

2.5 m-Ohm

Installation Temperature Range

-40°C To +70°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-40°C To +70°C

Footprint/Type

KeyConnect

Tool Compatibility

RVUTT01 Termination Tool

Plug /Jack Compatibility

RJ45, RJ11

Termination Front Connection

Mated Connection

Termination Front Connection Durability

750 cycles

Termination Rear Connection

Mated Connection

Termination Rear Connection Durability

200 cycles

Cable/Connector Retention

25 lbs.

Connector/Hardware Retention

20 lbs

Plug/Connector Retention

11.250 lbs

UL Rating

UL94V-0

TIA/EIA Compliance

Category 6 - TIA 568.C.2, Category 6 - ISO/IEC 11801:2002 Ed.2

IEEE Compliance

Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

UL Flammability

UL2043 Air Handling Spaces

Safety Listing

c(UL)us Listed

Related Parts

Compatible with KeyConnect Faceplates, Adapters, Boxes and Patch Panels

Notes

Please see Installation Guide PX106876.

Update and Revision

Revision Number: 0.173 Revision Date: 09-19-2024

Update and Revision

Revision Number: 0.173 Revision Date: 09-19-2024

Part Numbers

Item # Color
RV6IJ2UBK-S1 Black
RVAIJ2UBK-B24 Black
RVAIP2UBK-B24 Black
RVAIU2UBK-B24 Black
RV6IJ2UBL-S1 Blue
RVAIJ2UBL-B24 Blue
RV6IJ2UEW-B24 Electric White
RV6IJ2UEW-S1 Electric White
RVAIJ2UEW-B24 Electric White
RVAIU2UEW-B24 Electric White
RVAIJ2SME-B24 Metal
RVAIP2SME-B24 Metal
RV6IJ2UOR-B24 Orange
RV6IJ2UOR-S1 Orange
RVAIJ2UOR-B24 Orange
RV6IJ2UTE-B24 Teal
RV6IJ2UTE-S1 Teal
RVAIJ2UTE-B24 Teal