Product Number: UTG20RVFU

UTG 20 REVConnect FlexPlug, UTP, Single Pack

UTG 20 REVConnect FlexPlug, UTP, Single Pack

  • Availability:
    Global
  • Global inventory:
    Available
UTG20RVFU

Specifications

Suitable Applications

UTG 20, 10GBASE-T

Conductor

AWG Stranding Material No. of Pairs
23 Solid BC - Bare Copper 4

Insulation

Material
PO - Polyolefin

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Nominal Diameter

0.23 in.

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Weight

0.060 lbs

Materials

Description Material Type
Cable End 1, Plug Polycarbonate RJ45
Cable End 1, Connection Phosphor Bronze with 50u inch Gold over Nickel Plating RJ45 Blades
Cable End 2, Connection 50uin Gold plated contacts REVConnect

Dielectric Strength

1,000 V RMS @ 60 Hz

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

High Frequency

Frequency [MHz] Min. NEXT [dB] Min. RL (Return Loss) [dB]
1 MHz 65 dB 19.8 dB
4 MHz 65 dB 21.6 dB
8 MHz 65 dB 22.5 dB
10 MHz 65 dB 22.8 dB
16 MHz 63 dB 23.4 dB
20 MHz 61 dB 23.7 dB
25 MHz 59.2 dB 24 dB
31.25 MHz 57.3 dB 23 dB
62.5 MHz 51.3 dB 20 dB
100 MHz 47.3 dB 18 dB
200 MHz 41.4 dB 15 dB
250 MHz 39.5 dB 14 dB
300 MHz 37.2 dB 12.8 dB
400 MHz 33.7 dB 10.9 dB
500 MHz 30.9 dB 9.5 dB
625 MHz 28.3 dB 8 dB

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Min Bend Radius (Overall Cable)

1.040 in.

Plug /Jack Compatibility

RJ45, REVConnect Core

Termination Interface

Termination Connection Durabilities
Cable End 1 - RJ45 Mated Connection 750 Cycles
Cable End 2 - RevConnect Mated Connection 20 Cycles

UL Rating

UL94 V-0, UL1863, UL2043

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Third Party Performance Verification

UTG Framework 1.0, UTG Bear Attack (BERetAC)

Environmental Space

Indoor

MII Order #39 (China RoHS)

EUP 50

Suitability - Indoor

Yes

Safety Listing

c(UL)us Listed

Update and Revision

Revision Number: 0.10 Revision Date: 07-10-2019

Update and Revision

Revision Number: 0.10 Revision Date: 07-10-2019

Resources

Resources