Product Number: BB3PHCTD6

Micro BNC Crimping Tool for 4855RMBUHD3, 4855EMBUHD3, 4505RMBUHD3, 4694RMBUHD3

Micro BNC Crimping Tool for 4855RMBUHD3, 4505RMBUHD3, & 4694RMBUHD3

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

To crimp Micro BNC connectors

Materials

Description Material Color
Frame Steel
Handle grip Steel Blue
Steel
Steel

Installation Temperature Range

-10°C To +50°C

Storage Temperature Range

-40°C To +60°C

Dimensions

Length Height
254.000 mm 76.200 mm

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

Footnote

Q - STANDARD PACKAGES CANNOT BE BROKEN.

Update and Revision

Revision Number: 0.10 Revision Date: 11-09-2022

Update and Revision

Revision Number: 0.10 Revision Date: 11-09-2022

Part Numbers

Item # Color
BB3PHCTD6 Blue

Resources

Resources