Product Number: BB3PMT

Micro BNC Mounting/Extraction Tool

Micro BNC Mounting/Extraction Tool

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

To mount and extract Micro BNC connectors

Materials

Description Material Color
Frame Stainless Steel
Handle grip Plastic Clear
Stainless Steel
Stainless Steel

Installation Temperature Range

-10°C To +50°C

Storage Temperature Range

-40°C To +60°C

Dimensions

Length Height
180.000 mm 20.000 mm

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

Footnote

Q - STANDARD PACKAGES CANNOT BE BROKEN.

Update and Revision

Revision Number: 0.9 Revision Date: 11-09-2022

Update and Revision

Revision Number: 0.9 Revision Date: 11-09-2022

Part Numbers

Item # Color
BB3PMT Blue

Resources

Resources