Product Number: FTSLC900FS01

FX Fusion Splice-On Connector OS2 LC Simplex 900μm

FX Fusion Splice-On Connector, OS2, LC Simplex, 900µm Tight Buffer, Blue Housing

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor, Outdoor

Suitable Applications

Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units).

Fiber Cable Construction

Fiber Type
OS2

Weight

0.021 lbs

Overall Length

67.54 mm

Inner Jacket

Inner Jacket

Mechanical Specifications

Test GR-326-CORE/1081-CORE (SM)

Maximum Insertion Loss

0.30 dB

Minimum Reflectance

-55 dB

Minimum Reflectance @ 1550nm

-55 dB

Mechanical Tests

Description

Termination Style

Splice-On

Materials

Description Material Color
Boot Rubber Black
Protective Ferrule Cap Plastic White
Connector Front Housing Plastic Blue
Connector Rear Housing Nickel plated zinc alloy diecast Metal
Ferrule Zirconia-Ceramic White

TIA/EIA Compliance

TIA 568.3

MII Order #39 (China RoHS)

EUP 50

Included Parts

900 µm boot, protective ferrule cap, splice protection sleeve

Related Parts

FX Pigtails.

Packaging

Single Pack

Notes

This connector is not compatible with UHD and ECX Splice Cassettes (FC-type part numbers). For patch panel termination, please use adapter frames. For workstation outletapplications, use the Multimedia Box (AX107294-6 Port) or the Multi-use Outlet (AX100220-24 Port). For additional information, contact Belden Technical Support.

Update and Revision

Revision Number: 0.37 Revision Date: 09-12-2025

Update and Revision

Revision Number: 0.37 Revision Date: 09-12-2025