Product Number: 0985 YM57530 500

Fast Ethernet Cat5e, double-ended cord set, RJ45 male, straight, 8-pin to a RJ45 male, straight, 8-pin, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with teal jacket

Fast Ethernet Cat5e, double-ended cord set, RJ45 male, straight, 8-pin to a RJ45 male, straight, 8-pin, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with teal jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding

Shielded

Rated Voltage

42 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

30 V AC/ 42 V DC

Rated Current*

1.5 A

Data Transmission

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Product Sub Family

RJ45

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Plug

Number of Pins

8 (4 terminated)

Coding

RJ45

Mating Cycles

≤ 750

Ambient Temperature (Operation)*

- 40 °C - + 70 °C

Protection Degree / IP Rating**

IP20

Contact Base Material

P / CuSN

Contact Plating

Au

Contact Bearer Material

Polycarbonate

Contact Bearer Color

Clear

Molded Body Material

Elastomer Polyolefin

Molded Body Color

Black

Cable Type

500

Cable Number

YM57530

Conductor Size

24 AWG

Number of Wires

2 Pair (bonded twisted pairs)

Minimal Bending Radius (Fixed Inst)

5 x D

Minimal Bending Radius (Flexible Inst)

10 x D

Cycles (Bending)

3

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Cable Jacket Material

TPE

Cable Jacket Color

Teal

Cable Diameter D

ø 7.62 mm

Wire Insulation Material

Polyolefin

Insulated Wire Diameter

ø 1.02 ± 0.05 mm

Overall Shield (Cable)

TC Braid 65%

Foil shield

Al Foil 100%

Ambient Temperature (Fixed Installation)

- 40 °C - + 75 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 75 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM 20626, 80C 600 V

Cable Characteristics

NEMA WC-63.1 Category 5, ICEA 661, Category 5e Patch, TIA/EI-568-B.2, Category 5e, Indoor/Outdoor Yes, Oil Res

Core Colors

Bonded Twisted pairs: wh/or | wh/gn

Product Sub Family, Side 2

RJ45

Type of Contact / Gender, Side 2

Male

Connector Design, Side 2

Straight

Attachment Type, Side 2

Plug

Number of Pins, Side 2

8 (4 terminated)

Coding, Side 2

RJ45

Mating Cycles, Side 2

≤ 750

Ambient Temperature (Operation), Side 2*

- 40 °C - + 70 °C

Protection Degree / IP Rating, Side 2**

IP20

Contact Base Material, Side 2

P / CuSN

Contact Plating, Side 2

Au

Contact Bearer Material, Side 2

Polycarbonate

Contact Bearer Color, Side 2

Clear

Molded Body Material, Side 2

Elastomer Polyolefin

Molded Body Color, Side 2

Black

RoHS Compliant

Yes

Oil Resistance

Yes

Note Derating

Notice derating

Update and Revision

Revision Number: 0.38 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.38 Revision Date: 02-03-2025

Part Numbers

Item # Item Description Cable Length
900005044 0985 YM57530 500/0.2M 0.2 m
900004852 0985 YM57530 500/0.3M 0.3 m
900004163 0985 YM57530 500/0.5M 0.5 m
900004235 0985 YM57530 500/3.5M 0.5 m
900004853 0985 YM57530 500/0.6M 0.6 m
900004164 0985 YM57530 500/1M 1 m
900004165 0985 YM57530 500/2M 2 m
900004166 0985 YM57530 500/3M 3 m
900005024 0985 YM57530 500/4M 4 m
900004167 0985 YM57530 500/5M 5 m
900016281 0985 YM57530 500/6M 6 m
900016280 0985 YM57530 500/7M 7 m
900016252 0985 YM57530 500/8M 8 m
900004168 0985 YM57530 500/10M 10 m
900016254 0985 YM57530 500/13M 13 m
900004169 0985 YM57530 500/15M 15 m
900004170 0985 YM57530 500/20M 20 m
900004422 0985 YM57530 500/25M 25 m
900004423 0985 YM57530 500/30M 30 m
900004424 0985 YM57530 500/35M 35 m
900004425 0985 YM57530 500/40M 40 m
900004426 0985 YM57530 500/45M 45 m
900004427 0985 YM57530 500/50M 50 m
900004428 0985 YM57530 500/55M 55 m
900005010 0985 YM57530 500/60M 60 m
900004429 0985 YM57530 500/65M 65 m
900004430 0985 YM57530 500/75M 75 m
900016189 0985 YM57530 500/80M 80 m