Product Number: 0906 UTP 301-Y

Molded Tee Connector: 5 Contacts; one 7/8" Male x two 7/8" Female; 300 V | 8 A (truck) 4 A (drop)

Molded Tee Connector: 5 Contacts; one 7/8" Male x two 7/8" Female; 300 V | 8 A (truck) 4 A (drop)

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Number of Pins

5

Contact Bearer Color

Yellow

Contact Bearer Material

TPU

Rated Current*

8 A

Rated Voltage

300 V

Type of Contact / Gender

Male x 2 Female

Contact Base Material

CuZn

Contact Plating

Ag/Au

Update and Revision

Revision Number: 0.12 Revision Date: 04-21-2025

Update and Revision

Revision Number: 0.12 Revision Date: 04-21-2025

Part Numbers

Item # Item Description
910000076 0906 UTP 301-Y