Product Number: 0906 UTP 302-Y

Molded Tee Connector: 5 Contacts; one 7/8" Male x one 7/8" Female x one M12 Female; 60 V | 4 A

Molded Tee Connector: 5 Contacts; one 7/8" Male x one 7/8" Female x one M12 Female; 60 V | 4 A

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Number of Pins

5

Contact Bearer Color

Yellow

Contact Bearer Material

TPU

Rated Current*

4 A

Rated Voltage

60 V

Type of Contact / Gender

Male x 2 Female

Contact Base Material

CuZn

Contact Plating

Ag/Au

Update and Revision

Revision Number: 0.11 Revision Date: 04-29-2025

Update and Revision

Revision Number: 0.11 Revision Date: 04-29-2025

Part Numbers

Item # Item Description
910000073 0906 UTP 302-Y