Product Number: RKT 8-362

M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 8-pin, A-coded, translucent body, 30 V AC/DC, 2 A; TPU grey cable, 8-wires, 0.34 mm²

M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 8-pin, A-coded, translucent body, 30 V AC/DC, 2 A; TPU grey cable, 8-wires, 0.34 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
brown white blue black grey pink purple orange

Product Family

Sensor / Actuator Connectors

Side 1 Product Sub Family

M12 Standard

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Female

Connector Design

Straight

Number of Pins

8

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Coupling Nut

Voltage Rating

30 V

Rated Voltage (UL)

30 V AC/DC

Rated Impulse Voltage

0.8 kV

Operating Voltage

30 V AC/DC

Current Rating

2 A

Rated Current (UL)*

2 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Operating Temperature (UL)

max. + 50 °C

Protection Degree / IP Rating**

IP65, IP67, IP68 (1 m / 24 h), IP69K

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

O-Ring Material

FKM, green

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

362

Conductor Size

0.34 mm²

Number of Wires

8

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 2 M

Conductor Material

Cu

Cable Jacket Material

TPU

Cable Jacket Color

grey matt similarly RAL 7040

Cable Diameter D

ø 6.40 ± 0.2 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.30 mm

Overall Shield (Cable)

Tinned copper

Ambient Temperature (Fixed Installation)

- 50 °C - + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 80 °C

Ambient Temperature (Drag Chain Inst)

max. + 60 °C

UL Cable Type

AWM: 20549 or 21198

Flammability Class (Cable Jacket)

DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2

Cable Characteristics

Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; LABS-free of lacquer wetting disturbing substances; Coldness flexibility

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

yes

Halogenfree

DIN VDE 0482 Teil 267, EN 50267-2-1, IEC 60754-1

Oil Resistance

Good chemical and oil resistance

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.


Part Numbers

Item # Item Description Cable Length Rated Current
106747 RKT 8-362/5 M 5 m 2 A
106748 RKT 8-362/10 M 10 m 2 A
88299 RKT 8-362/15 M 15 m 2 A
8372 RKT 8-362/25 M 25 m 2 A