Product Number: RSMEDGN 4

M8 Insert Sensor/Actuator Receptacle Connector: Male, insert (stainless steel housing), M8 Screw - mating side, solder contacts - connecting side, 4-pin, A-coded, unshielded, metallic grey housing, 30 V AC/DC, 4 A (24 AWG)

M8 Insert Sensor/Actuator Receptacle Connector: Male, insert (stainless steel housing), M8 Screw - mating side, solder contacts - connecting side, 4-pin, A-coded, unshielded, metallic grey housing, 30 V AC/DC, 4 A (24 AWG)

  • Availability:
    Global
  • Status:
    Active
RSMEDGN 4
  • Where to buy

Specifications

Product Family

Sensor / Actuator Connectors

Side 1 Product Sub Family

M8 Insert

Mating Side

M8 Screw

Connecting Side

Solder Contacts

Connector Type

Receptacle

Side 1 Type of Contact/Gender

Male

Connector Design

Insert, Stainless Steel Housing

Number of Pins

4

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Screw-Locking

Voltage Rating

30 V

Rated Impulse Voltage

0.8 kV

Operating Voltage

30 V AC/DC

Current Rating

4 A (24 AWG)

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Type of Connection

Solder

Ambient Temperature (Operation)*

- 25 °C - + 85 °C

Protection Degree / IP Rating**

IP67, IP69K

Design Standard

IEC 61076-2-104

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Transparent

Flammability Class (Contact Bearer)

UL 94 V-2

Potted

No

Housing Material

Stainless Steel

Housing Color

Silver

Attachment Material

Stainless Steel

Fastening Torque (Attachment)

M 8x1: 30 Ncm, hand-tight

RoHS Compliant

yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.


Part Numbers

Item # Item Description
55556 RSMEDGN 4