Product Number: RSMV 3-RKMV 3-294

Sensor/Actuator Double-Ended Cordset: Male straight A-coded translucent 3-pin M8 Standard connector to female straight A-coded translucent 3-pin M8 Standard connector, 50 V AC / 60 V DC, 4 A; PVC black cable, 3-wires, 0.34 mm²

Sensor/Actuator Double-Ended Cordset: Male straight A-coded translucent 3-pin M8 Standard connector to female straight A-coded translucent 3-pin M8 Standard connector, 50 V AC / 60 V DC, 4 A; PVC black cable, 3-wires, 0.34 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 3 Pin 4
brown blue black

Face View Side 2

Pin 1 Pin 3 Pin 4
brown blue black

Product Family

Sensor / Actuator Connectors

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Voltage Rating

60 V

Rated Voltage (UL)

30 V AC/DC

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Current Rating

4 A

Rated Current (UL)*

4 A

Side 1 Product Sub Family

M8 Standard

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

3

Coding, Side 1

A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Operating Temperature (UL)

max. + 70 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-104

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Fastening Torque (Attachment)

M 8x1: 30 Ncm, hand-tight

Note

Do not connect or disconnect under load.

Cable Number

294

Conductor Size

0.34 mm²

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 1 M

Conductor Material

Cu

Cable Jacket Material

PVC class 43

Cable Jacket Color

black

Cable Diameter D

ø 5.0 ± 0.20 mm

Wire Insulation Material

SR-PVC

Insulated Wire Diameter

ø 1.45 mm

Ambient Temperature (Fixed Installation)

- 30 °C - + 80 °C

Ambient Temperature (Flex Installation)

- 10 °C - + 80 °C

Ambient Temperature (Drag Chain Inst)

- 10 °C - + 60 °C

UL Cable Type

AWM: 2464

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1

Cable Characteristics

Free of lacquer wetting disturbing substances; Exclusion of silicone

Side 2 Product Sub Family

M8 Standard

Side 2 Type of Contact/Gender

Female

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

3

Coding, Side 2

A

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 90 °C

Operating Temperature (UL), Side 2

max. + 70 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Design Standard, Side 2

IEC 61076-2-104

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuSn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

Orange

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Translucent

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Nickel-plated

O-Ring Material, Side 2

FKM, green

Fastening Torque (Attachment), Side 2

M 8x1: 30 Ncm, hand-tight

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

yes

Oil Resistance

Good chemical and oil resistance

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating


Part Numbers

Item # Item Description Cable Length
2803 RSMV 3-RKMV 3-294/0,3 M 0.3 m
7879 RSMV 3-RKMV 3-294/0,5 M 0.5 m
2804 RSMV 3-RKMV 3-294/0,6 M 0.6 m
1626 RSMV 3-RKMV 3-294/1 M 1 m
4220 RSMV 3-RKMV 3-294/1,5 M 1.5 m
1627 RSMV 3-RKMV 3-294/2 M 2 m
4246 RSMV 3-RKMV 3-294/2,5 M 2.5 m
4238 RSMV 3-RKMV 3-294/3 M 3 m
4236 RSMV 3-RKMV 3-294/4 M 4 m
1630 RSMV 3-RKMV 3-294/5 M 5 m
4240 RSMV 3-RKMV 3-294/6 M 6 m
4259 RSMV 3-RKMV 3-294/8 M 8 m
4254 RSMV 3-RKMV 3-294/10 M 10 m