Product Number: GDM 3011-7 grey

GDM 3011-7, Accessory, mounting screw for field attachable female

GDM - 175301-803 (DIN 43650), Form A, Gasket, 18mm, PA Knurled Head, Steel, for use with select Form A field attachable females

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Family

Valve Connectors

Product Sub Family

Field Attachable Accessories

Connector Type

Mounting Screw

Connector Design

PA Knurled Head

Coding

A

Attachment Type

M 3 x 35

Ambient Temperature (Operation)*

-55° C ... +125° C

Attachment Material

Steel, 4.8 Fe/Zn B - PA grey Head / Silver

Fastening Torque (Contact Screw)

30 - 40 Ncm

RoHS Compliant

Yes

Halogenfree

Yes

Note

For use with most GDM series connectors

Note

For use with most GDM series connectors

Part Numbers

Item # Item Description Packaging
732488002 GDM 3011-7 grey Collect packaging, bag of 50 pieces