Product Number: GSSA 300-5 NBR
GSSA, Accessory, Flat NBR Gasket for Form C Male Receptacles
Industrial Standard: Form C, Gasket, Flat , Receptacle Male, NBR
-
Availability:
-
Global inventory:
Specifications
Belden.GenericSpecificationTitle
Item Description |
GSSA 300-5 |
---|
Product Sub Family |
Accessories |
---|---|
Ambient Temperature (Operation)* |
-30° C ... +90° C |
Materials
Gasket Material |
NBR |
---|
Safety & Environmental Compliance
RoHS Compliant |
Yes |
---|
Resistances
Halogenfree |
Yes |
---|
Belden.GenericSpecificationTitle
Halogenfree |
Yes |
---|