Product Number: 1624P

Category 5 Cable, 4 Pair, F/UTP, CMP

Category 5 Premise Horizontal Cable (100MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Plenum-CMP, Flamarrest® PVC-LS Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE , Noisy Environments

Conductor

Size Stranding Material No. of Pairs
24 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
FEP - Fluorinated Ethylene Propylene White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Polyester + Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Material Trade Name Nom. Diameter Ripcord
PVC - Polyvinyl Chloride Flamarrest® 0.235 in (5.97 mm) No

Overall Cable Diameter (Nominal)

0.235 in (5.97 mm)

Electricals

Max. Conductor DCR
93.8 Ohm/km (28.6 Ohm/1000ft)

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop.
538 ns/100m 45 ns/100m 67%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. SRL (Structural Return Loss) [dB] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 62.2 62.3 23 100 ± 15
4 4.1 dB/100m 53.3 53.3 23 100 ± 15
8 5.8 dB/100m 48.8 48.8 23 100 ± 15
10 6.5 dB/100m 47.3 47.3 23 100 ± 15
16 8.2 dB/100m 44.3 44.3 23 100 ± 15
20 9.3 dB/100m 42.8 42.8 23 100 ± 15
25 10.4 dB/100m 41.3 41.3 22 100 ± 15
31.25 11.7 dB/100m 39.9 39.9 21.1 100 ± 15
62.5 17.0 dB/100m 35.4 35.4 18 100 ± 15
100 22.0 dB/100m 32.2 32.3 16 100 ± 15

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

Operating
-20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1 in (25 mm) 2.35 in (59.7 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

32 lbs/1000ft

Environmental Suitability

Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3

Data Category

Category 5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

1624R

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. RJ-45 Compatible. Jacket sequentially marked at 2 ft. intervals. Third party verified to TIA/EIA-568-B.2, Category 5.

Update and Revision

Revision Number: 0.352 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Update and Revision

Revision Number: 0.352 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.


Part Numbers

Item # Color Putup Type Length UPC Footnote
1624P D151000 Blue Reel 1,000 ft 612825119371 C
1624P D15A1000 Blue Reel-in-Box 1,000 ft 612825119364 Z
1624P 0081000 Gray Reel 1,000 ft 612825119456 C
1624P 008A1000 Gray Reel-in-Box 1,000 ft 612825119449 Z
1624P 0051000 Green Reel 1,000 ft 612825119425 C
1624P 8771000 Natural Reel 1,000 ft 612825119470 Z C
1624P 877A1000 Natural Reel-in-Box 1,000 ft 612825119463 Z
1624P 0031000 Orange Reel 1,000 ft 612825119395 C Z
1624P 0071000 Purple Reel 1,000 ft 612825119432 C
1624P 0021000 Red Reel 1,000 ft 612825119388 C
1624P 0041000 Yellow Reel 1,000 ft 612825119418 C
1624P 004A1000 Yellow Reel-in-Box 1,000 ft 612825119401 Z