Product Number: 502PTZ

PTZ, RG-59 #20, #18-1pr, #18-2c, Shielded, CMR, Siamese

PTZ (CCTV + Control + Power) Cable, Riser-CMR, 1-RG59 20 AWG solid bare copper with foam polyolefin, 95% bare copper braid, 1-18 AWG stranded bare copper pair with polyolefin insulation and Beldfoil® shield, 2-18 AWG stranded bare copper conductors with polyolefin insulation, Siamese with PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom)

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

RG Type

59

Conductor

Element Size Stranding Nom. Diameter Material
Coax(es) 20 Solid 0.032 in BC - Bare Copper
Pair1 18 19x30 0.044 in BC - Bare Copper
Pair2 18 7x26 0.047 in BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter Color Code
Coax(es) PE - Polyethylene (Foam) 0.145 in (3.68 mm) White, Blue & White/Blue, Black & Red
Pair1 PP - Polypropylene 0.08 in (2.0 mm)
Pair2 PP - Polypropylene

Insulation Table Notes

Gas Injected

Inner Shield

Element Shield Type Material Material Trade Name Coverage
Coax(es) Braid Bare Copper (BC) 95%
Pair1 Tape Bi-Laminate (Alum+Poly) Beldfoil® 100%
Pair2 No Shield

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.227 in (5.77 mm)

Outer Jacket

Material Nom. Diameter
Banana Peel (No Overall Jacket) 0.451 in
0.219 in
0.158 in

Attenuation

Frequency Nom. Attenuation
1 MHz 0.3 dB/100ft
5 MHz 0.65 dB/100ft
10 MHz 0.9 dB/100ft
50 MHz 1.9 dB/100ft
100 MHz 2.6 dB/100ft
200 MHz 3.6 dB/100ft
400 MHz 5 dB/100ft
700 MHz 7 dB/100ft
900 MHz 8 dB/100ft
1000 MHz 8.5 dB/100ft

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop. Max. Current
10 Ohm/1000ft (33 Ohm/km) 3.5 Ohm/1000ft (11 Ohm/km) 16.3 pF/ft (53.5 pF/m) 75 Ohm 83%
6.5 Ohm/1000ft (21 Ohm/km) 44 pF/ft (140 pF/m) 5 Amps per Conductor at 25ºC
6.5 Ohm/1000ft (21 Ohm/km)

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating Installation
75°C -10°C To +75°C 0°C To +75°C

Max. Pull Tension

140 lbs (64 kg)

Bulk Cable Weight

74 lbs/1000ft (110 kg/km)

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Vertical Shaft

CPR Compliance

CPR Euroclass: Fca

NEC / UL Compliance

Article 800, CMR

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

Video coax: RG 59/U

Plenum Number

602PTZ

Notes

RG59 CCTV + 1 STP18 AWG Control Grade + 2C 18 AWG CMR. Individually jacketed and color coded components, cabled around and each fused to a central binding spline. Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation.

Update and Revision

Revision Number: 0.361 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.361 Revision Date: 09-07-2025


Part Numbers

Item # Color UPC
502PTZ 0001000 Black, Blue, White 612825155850
502PTZ 000500 Black, Blue, White 612825155867