Product Number: 5341UE

Security & Sound, #18-2pr, BC, CMR

Security & Sound Cable, Riser-CMR, 2-18 AWG stranded bare copper pairs with polyolefin insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.0085 in (0.22 mm) 0.062 in (1.6 mm) Black & Red, Black & White

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.246 in Yes

Overall Cable Diameter (Nominal)

0.246 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
6.55 Ohm/1000ft 29 pF/ft (95 pF/m) 11.2 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.46 in (62.5 mm) 2.46 in

Max. Pull Tension

90 lbs (41 kg)

Bulk Cable Weight

30 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEEE 1202 FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6341UE

Update and Revision

Revision Number: 0.314 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.314 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
5341UE.00305 Chrome Reel 305 m 8719605008459
5341UE 0081000 Gray 612825161226 C
5341UE 008U1000 Gray 612825161219