Product Number: 0980 LSL 3011-121-0006-001

LioN-Xlight 8xIO-Link Class A with Profinet

LioN-X IO-Link Master, Single Protocol PROFINET, IoT Protocol REST, 8 IO-Link Master Ports Class A, metal housing IP67, IP69K, 60mm, 8 x M12 A-coded I/O connection 5-poles, 2 x M12 D-coded Ethernet connection 4-poles, 2 x M12 L-coded power supply

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

I/O Systems: Active - Standalone

Product Sub Family

LioN-Xlight

Item Description

0980 LSL 3011-121-0006-001

Device Type

IO-Link Master

Protocol

PROFINET

I/O Function

8 IOL (Class A)

Bus Connection

M12, 4-poles, D-coded

Power Connection (System Supply)

M12 Power, 5-poles, L-coded

I/O Connection

M12, 5-poles, A-coded

I/O Type

IO-Link Master

Housing Material

Metal, zinc die-cast

Housing Plating

Nickel, matt

Housing Color

Grey Metallic

Protection Degree / IP Rating**

IP65, IP67, IP69K

Potted

Yes

Dimensions (W x H x D)

60 mm x 31 mm x 200 mm

Weight

500 g

Ambient Temperature (Operation)*

-20 °C to 60 °C

Ambient Temperature (Storage/Transport)

-20 °C to 60 °C

Permissible Humidity (Operation)

5 % ... 95 % (For UL applications max. 80 %)

Permissible Humidity (Storage/Transport)

5 % ... 95 % (For UL applications max. 80 %)

Air Pressure (Operation)

80 kPa … 106 kPa (up to 2000 m above sea level)

Air Pressure (Storage/Transport)

80 kPa … 106 kPa (up to 2000 m above sea level)

Flammabilty Class

UL 94 (IEC 61010)

Protection Class

III, IEC 61140, EN 61140, VDE 0140-1

Pollution Degree

3 acc. to EN 60664-1, VDE 0110-1

Vibration Resistance

15 g / 5 -500 Hz

Shock Resistance

50 g / 11ms

Contact Base Material

M12, D-coded, CuSn, Gold-plated | M12 Power, L-coded, CuNi, Gold-plated

Contact Bearer Material

PA / TPU

O-Ring Material

FKM

Mounting

2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts.

Fastening Torque (Fixing Screw)

M4: 1 Nm

Fastening Torque (Ground Connection (FE))

M4: 1 Nm

Fastening Torque (Bus Connection)

M12: 0.5 Nm

Fastening Torque (Power Connection)

M12: 0.5 Nm

Fastening Torque (I/O Connection)

M12: 0.5 Nm

Accessories to Order Separately

Ethernet cable, mounting adapter, sensor/actuator cable, power cable

Protocol

PROFINET

Connection

M12 4-poles, D-coded

Number of Connections

2

Specification

V2.3

Conformance Class

C (CC-C)

Performance Class

RT (switch supports IRT)

Netload Class

III

Transmission Rate

Fast Ethernet (10/100 Mbit/s), Full Duplex

Transmission Method

100 BASE-TX, with auto negotiation and auto crossing

Cycle Time / Update Rate

min. 1 ms

Addressing

DCP

Fast Startup (FSU)

Supported, ≤ 4000 ms

Media Redundancy Protocol (MRP)

Supported, MRP client

Shared Device

Supported

Shared Input

not supported

Topology Detection

LLDP

Easy Device Replacement

Supported, based on LLDP

Supported Network Protocols (Other)

ARP, HTTP, Ping, SNMP V1, TCP/IP

REST API

Cyclic data read/write, Diagnosis data, Event data

Connection Module Supply Voltage

M12 Power, 5-poles, L-coded

Number of Connections

2

Module Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Module Supply Voltage (Range)

20V DC to 30 V DC

Reverse Polarity Protection

Yes

Status Indicator (System Supply)

LED green

Diagnostic Indicator

LED red

Connection Sensor Supply Voltage

M12 Power, 5-poles, L-coded

Sensor Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Sensor Supply Voltage (Range)

20V DC to 30 V DC

Reverse Polarity Protection

Yes

Status Indicator (Sensor Supply)

LED green

Diagnostic Indicator

LED red

Number of IO-Link Master Channels

max. 8, configurable

Connection

M12, 5-poles, A-coded

IO-Link Class A Ports

8x, X1 to X8

IO-Link Specification

V1.1.3

Parameter Storage

Supported

Supported COM Modes

4.8 kBaud (COM 1), 38.4 kBaud (COM 2), 230.4 kBaud (COM 3)

Cycle Time / Update Rate

min. 1 ms for all channels at 32 Byte IN / OUT

Nominal Current 1L+ (Pin 1)

max. 4A per port via Pin1L+

Nominal Voltage

24 V DC via US (system power supply)

Nominal Current C/Q (Pin 4)

500mA

Perm. Conductor Length to Device

≤ 20 m

Status Indicator (IOL)

LED green per channel

Diagnostic Indicator

LED red per port

Number of Digital Input Channels

up to 16

Connection

M12, 5-poles, A-coded

Number of Ports

8x, X1 to X8

Channel Type

Type 1 acc. to IEC 61131-2

Input Wiring

2-, 3-, 4-wire

Nominal Voltage

24 V DC via US (module power supply)

Nominal Current

typ. 5 mA

Sensor Current Supply

max. 4A per port via Pin1L+

Sensor Type

PNP

Input Voltage Range "0" signal

-3 V DC …+5 V DC

Input Voltage Range "1" signal

15 V DC ... 30 V DC

Input Filter Time

configurable

Protective Circuit

Electronicaly: Overload protection, short-circuit protection

Status Indicator (Inputs)

LED white or yellow per channel

Diagnostic Indicator

LED red per port

Number of Digital Output Channels

up to 8

Connection

M12, 5-poles, A-coded

Number of Ports

8x, X1 to X8

Channel Type

p-switching

Output Wiring

2-, 3-wire

Nominal Voltage

24 V DC via US

Output Current per Channel

max. 500mA

Galvanically Isolated

No

Protective Circuit

Electronicaly: Overload protection, short-circuit protection

Overload Behavior

Auto off and on switching / Manual restart

Status Indicator (Outputs)

LED white or yellow per channel

Diagnostic Idicator

LED red per port

US (System Supply Voltage) / FE

500 V DC

US / UL (Actuator Supply Voltage)

500 V DC

UL / FE

500 V DC

Uaux / FE

500 V DC

Bus connection / FE

2000 V DC

EMC Directive

2014/30/EU

EN 61000-4-2 Electrostatic Discharge (ESD)

Criterion B; 4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 Electromagnetic Field

Criterion A; Field intensity: 10 V/m

EN 61000-4-4 Fast Transients (Burst)

Criterion B, 2 kV

EN 61000-4-5 Surge Voltage

Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m

EN 61000-4-6 Conducted immunity

Criterion A; Test voltage 10 V

EN 55032 Radio Interference Properties

Class A

CE

Yes

RoHS Compliant

Yes

China RoHS-Compliant

Yes

UL

cULus Listed, UL 61010-1

CSA

Yes, via UL

PNO

Yes

IO-Link

Yes

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.134 Revision Date: 01-24-2025

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.134 Revision Date: 01-24-2025


Part Numbers

Item # Item Description
935701001 0980 LSL 3011-121-0006-001