Product Number: 0911 ANC 406
ASi tap for AS-Interface cables
ASi tap for AS-Interface cables
-
Availability:
-
Global inventory:
Specifications
Information
Product Family |
ASi |
---|---|
Product Sub Family |
ASi |
Item Description |
0911 ANC 406 |
General Data
Housing Material |
Plastic, PA |
---|---|
Housing Color |
Orange |
Dimensions (W x H x D) |
30 mm x 16 mm x 25 mm |
Power Supply
Actuator Supply Voltage (Nominal) |
24 V DC (SELV/PELV) |
---|---|
Actuator Supply Voltage (Range) |
10 V DC to 30 V DC |
Digital Input Channels
Input Wiring |
2-, 3-, 4-wire |
---|
Digital Output Channels
Galvanically Isolated |
No |
---|
Safety & Environmental Compliance
CE |
Yes |
---|---|
RoHS Compliant |
Yes |
Notes
System Power Supply Connection Note |
*do not connect / disconnect under voltage! |
---|---|
Update and Revision |
Revision Number: 0.44 Revision Date: 03-04-2023 |
Information
System Power Supply Connection Note |
*do not connect / disconnect under voltage! |
---|---|
Update and Revision |
Revision Number: 0.44 Revision Date: 03-04-2023 |
Part Numbers
Item # | Item Description |
---|---|
10930 | 0911 ANC 406 |