Product Number: ACA41
Auto-configuration adapter, microSD card with 512 MB, EEC
Auto-configuration adapter, mircoSD card with 512 MB, extended temperature range, saves two different versions of configuration data and operating software from the connected switch. It enables managed devices to be easily commissioned and quickly replaced.
-
Availability:
-
Global inventory:
Specifications
Product description
Name |
AC41 |
---|
Power requirements
Operating Voltage |
via the mircoSD switch interface |
---|
Software
Diagnostics |
writing to ACA, reading from ACA, writing/reading not OK (display using LEDs on the switch) |
---|---|
Configuration |
via the mircoSD switch interface |
Ambient conditions
Operating temperature |
-40-+85 °C |
---|---|
Storage/transport temperature |
-40-+85 °C |
Relative humidity (non-condensing) |
10-95 % |
Dimensions (WxHxD) |
15 mm x 11 mm x 1,0 mm |
Weight |
0,4 g |
Mounting |
plug-in module |
Protection class |
IP20 |
Reliability
Guarantee |
24 months (please refer to the terms of guarantee for detailed information) |
---|
Scope of delivery and accessories
Scope of delivery |
device, operating manual |
---|
Further Instructions
Product Documentation |
https://www.doc.hirschmann.com |
---|---|
Certificates |
https://www.doc.hirschmann.com/certificates.html |
History
Update and Revision |
Revision Number: 0.13 Revision Date: 03-28-2025 |
---|
Information
Update and Revision |
Revision Number: 0.13 Revision Date: 03-28-2025 |
---|
Part Numbers
Item # | Type |
---|---|
942342001 | ACA41 |