Product Number: M4-RACKMOUNT

Spare fixing brackets 19" rack

Brackets for mounting the MACH4000 in a 19" cabinet

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Type

M4-RACKMOUNT, Brackets 19" (10 pcs)

Description

Spare fixing brackets for assembling the MACH 4000 in a 19" rack

Dimensions (WxHxD)

60 mm x 88 mm x 19 mm

Guarantee

24 months (please refer to the a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee /a for detailed information)

Scope of delivery

5 pairs (10 items) fixing brackets, mounting instructions

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Update and Revision

Revision Number: 0.96 Revision Date: 05-07-2025

Update and Revision

Revision Number: 0.96 Revision Date: 05-07-2025

Part Numbers

Item # Type
943951101 M4-RACKMOUNT, Ersatzwinkel 19" (10St.)