Product Number: Terminalkabel M12-8pol zu DB9

The terminal cable enables a local connection from an external management station to the serial interface of a network device.

The terminal cable enables a local connection from an external management station (PC with corresponding terminal emulation) to the serial interface of a network device (Ethernet switch, wireless access point or firewall). This gives you the option to set up a connection to the Command Line Interface (CLI) and to the system monitor.

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

Terminal Cable, M12-8pin to DB9

Description

The terminal cable enables a local connection from an external management station (PC with corresponding terminal emulation) to the serial interface of a network device (Ethernet switch, wireless access point or firewall). This gives you the option to set up a connection to the Command Line Interface (CLI) and to the system monitor.

Cable Length

1.5 m

Diagnostics

Dialog window on the PC or laptop

Operating temperature

0-+60 °C

Storage/transport temperature

-20-+80 °C

Relative humidity (non-condensing)

10-95 %

Weight

125 g

Guarantee

24 months (please refer to the a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee /a for detailed information)

Scope of delivery

Cable

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Update and Revision

Revision Number: 0.77 Revision Date: 05-07-2025

Update and Revision

Revision Number: 0.77 Revision Date: 05-07-2025

Part Numbers

Item # Type Cable Length
942087001 Terminalkabel M12-8pol zu DB9 1.5 m