Product Number: EAGLE40-4F-SECURITY

Next-Generation, Field-Level Industrial Firewall with Enhanced Cybersecurity Including Deep Packet Inspection (DPI)

The Hirschmann EAGLE40-4F is a next-generation, field-level industrial firewall with four (4) Gigabit Ethernet ports, real-time traffic monitoring, and advanced cybersecurity capability. Includes deep packet inspection (DPI) modules.

  • Availability:
    EMEA | Global | Americas | Asia Pacific
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Type

EAGLE40-4F-SECURITY

Name

EAGLE40-4F-SECURITY

Port type and quantity

4 x GbE RJ45 ports

LEDs

LEDs (Power, Link Status, Data, Status), Signal Contact (24 V DC/1 A), Log File, Syslog, Configuration check RMON (Statistic), Trap for changes and configuration saves

USB interface

1 x USB 2.0 port

Serial Interface

1 x RJ45 port (RS-232, RS-422, RS-485)

Power Supply

1 x plug-in terminal block, 10-pin

Operating Voltage

Dual 10 ~ 30 V DC

Power consumption

Minimum – 2.5W, Maximum – 12W

Multipoint VPN

IPSec, IKE v1/v2, 3DES, AES (-128, -192, -256), Pre-Shared Key (PSK), X.509v3 Certificates, MD5, SHA-1, NAT-T, Hub-and-Spoke

Stateful inspection firewall

Firewall rules (incoming/outgoing, management)
Unified Protection Suite (All Enforcers)

Redundancy

VRRP (Virtual Router Redundancy Protocol), Tracking Framework for VRRP

Management

SNMPv3, SSH2/SFTP/SCP, HTTPS, Serial CLI, SNMPv1/2, local and central User Management (RADIUS), HiDiscovery, Industrial HiVision, HiView, LLDP

Diagnostics

LEDs (Power, Link Status, Data, Status), Log File, Syslog, Configuration check, RMON (statistics), Trap for changes and configuration saves

Configuration

Command Line Interface (CLI), Web Interface, Auto-Configuration Adapter (ACA22), HiDiscovery, Industrial HiVision, HiView

Security

DoS prevention, IPSec VPN, Audit trail, Role-based Access Control, Remote Authentication via RADIUS, IEEE 1686 compliant configuration possible, Firewall Learning Mode, Routed Firewall Mode and Transparent Firewall Mode for Layer 3 and Layer 2 packet filtering rules, Management VLAN, Ingress storm protection, Authentication using LDAP, Deep Packet Inspection (DPI) Enforcer Modules: Modbus TCP, OPC, EtherNet/IP, IEC104, DNP3, and AMP

Miscellaneous

NTP Client and Server, DHCP L3 Relay

Routing

VLAN and port based routing, static routing, multinetting, IP masquerading, 1-to-1 NAT, port forwarding, Static and Dynamic ARP entries, OSPFv2, Static route tracking

MTBF (Telecordia SR-332 Issue 4) @ 25°C

309,149 hours

Operating temperature

-40-+70 °C

Storage/transport temperature

-40-+85 °C

Dimensions (WxHxD)

48 x 137 x 105 mm

Weight

613 g

Housing Material

Aluminum with DIN clip

Mounting

DIN Rail 35 mm

Protection Degree / IP Rating**

IP30

Basis Standard

CE, FCC

Safety of industrial control equipment

UL 61010

Hazardous locations

ISA-12.12.-01 Class 1 Div. 2 – Haz. Loc, ATEX-95 Category 3G (Zone 2)

Guarantee

60 months (please refer to the terms of guarantee for detailed information)

Warranty

5 years

Product Documentation

https://www.doc.hirschmann.com/index.html

Certificates

https://www.doc.hirschmann.com/certificates.html

Update and Revision

Revision Number: 0.68 Revision Date: 04-10-2025

Update and Revision

Revision Number: 0.68 Revision Date: 04-10-2025

Part Numbers

Item # Type
942333002 EAGLE40-4F-SECURITY