Product Number: OpEdge-8D

Industrial Edge Gateway Device for DIN Rail Mounting

The Hirschmann OpEdge-8D is an industrial-grade, DIN rail mount edge gateway device that brings edge computing capability to automation infrastructure for processing the large volumes of operational data generated in today’s highly connected industrial environments.

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

OpEdge-8D

Name

OpEdge-8D

Port type and quantity

7 ports in total: 5 x Gigabit Ethernet RJ45 LAN + 2 x Gigabit Ethernet SFP WAN

USB interface

2 x USB 3.0 socket to connect an approved USB storage device

Serial

2 x DB9 serial interfaces for RS232 protocols

Serial Interface

2 x DB9 serial interfaces for RS232 protocols

Power Supply

1 x plug-in terminal block, 6-pin

Encryption

TPM 2.0 (Trusted Platform Module)

Operating Voltage

Dual 20 ~ 54 V DC

Power consumption

max. 25 W

Power output in BTU (IT)/h

58 Btu (IT)/h

Multipoint VPN

External connectivity via OpenVPN, IPsec or Belden Horizon™ console

Protocols

SNMPv3, HTTPS, SSL-VPN, L2TP, Ping, NTP (Client/ Server), DNS, Dynamic DNS, DHCP (Server/Client)

Redundancy

Routing between LAN and WAN, WAN Backup

Management

Local Web UI for configuration, diagnostics and maintenance, Supports FTP/SFTP through Belden Horizon™ console

Diagnostics

LEDs (Power, Link Status, Data, Status), Signal Contact (24 V DC/1 A), Log File

Configuration

Web Interface, Belden Horizon™ Console

Security

Integrated Firewall<BR> Allowed IP List to prevent unwanted access<BR> Secure Socket Tunneling Protocol (SSTP, port 443) with single use credentials to create tunnels<BR> AES-256 bit encryption<BR> Activity Logs<BR>Additional IT-friendly security features when using Belden Horizon™ Console (formerly ProSoft Connect™, a secure, cloud-native platform for the Industrial Internet of Things):<BR> ● Virtual Lockout, Tagout (vLOTO™) – dynamic authorization for secure remote access<BR> ● Active Directory support via Single Sign On (SSO) with SAML 2.0<BR> ● Email and Token based multi factor authentication<BR> ● Role based access for users and devices<BR> ● Configure password rules and enforcement policies<BR> ● Audit trail with auto-backup

Miscellaneous

NTP Client and Server, DHCP Client, DNS Client

Routing

Routing between LAN and WAN, WAN Backup, IP masquerading, 1-to-1 NAT, port forwarding, L2 bridging

Application Support and Management

Docker Containers, Virtual Machines, App orchestration through Belden Horizon™ console

MTBF (Telecordia SR-332 Issue 3) @ 25°C

387,288 hours

Operating temperature

-40-+70 °C

Note

cold start at -20°C

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

65 x 186 x 160 mm

Weight

1560 g

Housing Material

Rugged high-strength sheet metal

Mounting

DIN Rail 35 mm

Protection class

IP40

EN 61000-4-2 electrostatic discharge (ESD)

± 4 kV contact discharge; ± 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m (80 MHz-1000 MHz); 3 V/m (1.4 GHz-6.0 GHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 1 kV data line

EN 61000-4-5 surge voltage

power line: ± 1 kV (line/ground) and ± 0.5 kV (line/line); data line: ± 1 kV (line/ground)

EN 61000-4-6 Conducted Immunity

10 V (150 kHz-80 MHz)

EN 55032

EN 55032 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Basis Standard

CE, FCC

Safety of information technology equipment

UL 62368-1

Shipbuilding

DNV

Substation

EN 61850-3, IEEE 1613

Guarantee

60 months (please refer to the <lt/>a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf";<gt/>terms of guarantee <lt/>/a<gt/> for detailed information)

Scope of delivery

1 × Device, 2 × DIN Rail Kit

Update and Revision

Revision Number: 0.85 Revision Date: 07-24-2025

Update and Revision

Revision Number: 0.85 Revision Date: 07-24-2025


Part Numbers

Item # Type
942330001 OpEdge-8D