Product Number: GECKO 4TX
4x FE TX, 12-24 V DC, 0-60°C, Lite Managed
Lite Managed Industrial ETHERNET Rail-Switch, Ethernet/Fast-Ethernet Switch, Store and Forward Switching Mode, fanless design.
-
Availability:
-
Global inventory:
Specifications
Product description
Type |
GECKO 4TX |
---|---|
Description |
Lite Managed Industrial ETHERNET Rail-Switch, Ethernet/Fast-Ethernet Switch, Store and Forward Switching Mode, fanless design. |
Port type and quantity |
4 x 10/100BASE-TX, TP-cable, RJ45 sockets, auto-crossing, auto-negotiation, auto-polarity |
More Interfaces
Power supply/signaling contact |
1 x plug-in terminal block, 3-pin, no signaling contact |
---|
Network size - length of cable
Twisted pair (TP) |
0-100 m |
---|
Network size - cascadibility
Line - / star topology |
any |
---|
Power requirements
Current consumption at 24 V DC |
120 mA |
---|---|
Operating Voltage |
9.6 V - 32 V DC |
Power consumption |
2.35 W |
Power output in BTU (IT)/h |
8.0 |
Software
Switching |
TOS/DSCP Prioritization, Prioritization through 4 queues, Static unicast/multicast filter entries (up to 100), VLAN Support |
---|---|
Redundancy |
Routing between LAN and WAN |
Management |
Web-interface, HTTP(s) config file/firmware transfer, SNMP v1/v2/v3 |
Diagnostics |
Device status indication (LEDs), Log-File, RMON (1) statistics, Simple interface statistics, Topology Discovery according to IEEE 802.1AB (LLDP) |
Configuration |
DHCP Relay with Option 82, HiDiscovery, BOOTP/DHCP |
Security |
SNMPv3 (authNoPriv), Possibility to disable each port |
Ambient conditions
MTBF (MIL-HDBK 217F: Gb 25 ºC) |
56.6 Years |
---|---|
Operating temperature |
0-+60 °C |
Storage/transport temperature |
-40-+85 °C |
Relative humidity (non-condensing) |
5-95 % |
Dimensions (WxHxD) |
25 mm x 114 mm x 79 mm |
Weight |
103 g |
Mounting |
DIN Rail |
Protection class |
IP30 |
Mechanical stability
IEC 60068-2-6 vibration |
3.5 mm, 5–8.4 Hz, 10 cycles, 1 octave/min; 1 g, 8.4–150 Hz, 10 cycles, 1 octave/min |
---|---|
IEC 60068-2-27 shock |
15 g, 11 ms duration |
EMC interference immunity
EN 61000-4-2 electrostatic discharge (ESD) |
4 kV contact discharge, 8 kV air discharge |
---|---|
EN 61000-4-3 electromagnetic field |
10 V/m (80-3000 MHz) |
EN 61000-4-4 fast transients (burst) |
2 kV power line, 4 kV data line |
EN 61000-4-5 surge voltage |
power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line |
EN 61000-4-6 Conducted Immunity |
10 V (150 kHz-80 MHz) |
EMC emitted immunity
EN 55032 |
EN 55032 Class A |
---|---|
FCC CFR47 Part 15 |
FCC 47CFR Part 15, Class A |
Approvals
Safety of industrial control equipment |
cUL 61010-1 |
---|
Reliability
Guarantee |
60 months (please refer to the |
---|
Scope of delivery and accessories
Accessories to Order Separately |
Rail power supply RPS 30, RPS 80 EEC or RPS 120 EEC (CC), Mounting Accessories |
---|---|
Scope of delivery |
Device, 3-pin terminal block for the supply voltage and the grounding, Safety and general information sheet |
Further Instructions
Product Documentation |
https://www.doc.hirschmann.com |
---|---|
Certificates |
https://www.doc.hirschmann.com/certificates.html |
Software Download |
https://hirschmann-support.belden.com/en-US/downloads/gecko |
History
Update and Revision |
Revision Number: 0.48 Revision Date: 04-29-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.48 Revision Date: 04-29-2025 |
---|
Part Numbers
Item # | Type |
---|---|
942104003 | GECKO 4TX |
Resources
- Hirschmann BOBCAT Next-Gen Compact Managed Switches
- BXP Switches
- BXP Switches (German)
- BXP Switches (French)
- BXS Switches
- BXS Switches (German)
- Hirschmann LEMUR Lite Managed Switch Family
- Hirschmann LEMUR Lite Managed Switch Family (French)
- Hirschmann LEMUR Lite Managed Switch Family (German)
- Hirschmann Entry Operating System (HiEOS)
- Hirschmann Entry Operating System (HiEOS) German
- Hirschmann Entry Operating System (HiEOS) French
- Hirschmann Software Functionality
- Hirschmann Software Functionality (German)
- Lumberg Automation BEETLE Lite Managed Switch
- Lumberg Automation BEETLE Lite Managed Switch (German)
- Lumberg Automation BEETLE Lite Managed Switch (French)
- Integrated Solutions for Smart Factories
- Hirschmann LEMUR for Discrete Manufacturing
- Hirschmann LEMUR for Discrete Manufacturing (German)
- Hirschmann LEMUR for Discrete Manufacturing (French)
- Hirschmann LEMUR for Intelligent Traffic Systems
- Hirschmann LEMUR for Intelligent Traffic Systems (German)
- Hirschmann LEMUR for Intelligent Traffic Systems (French)
- BOBCAT Intelligent Traffic Systems Solution Flyer
- Discrete Manufacturing Networks with BEETLE SPE Switch
- Discrete Manufacturing Networks with BEETLE SPE Switch (French)
- Discrete Manufacturing Networks with BEETLE SPE Switch (German)
- Hirschmann BOBCAT Compact Managed Switches
- Hirschmann BOBCAT Commissioning Overview
- Hirschmann BOBCAT High-Port Managed Switches
- Hirschmann LEMUR Lite Managed Switches
- Hirschmann LEMUR Lite Managed Switches (French)
- Hirschmann LEMUR Lite Managed Switches (German)
- Hirschmann BXP Next Generation Managed Switch
- Lumberg Automation BEETLE Lite Managed Switch
Resources
- Hirschmann BOBCAT Next-Gen Compact Managed Switches
- BXP Switches
- BXP Switches (German)
- BXP Switches (French)
- BXS Switches
- BXS Switches (German)
- Hirschmann LEMUR Lite Managed Switch Family
- Hirschmann LEMUR Lite Managed Switch Family (French)
- Hirschmann LEMUR Lite Managed Switch Family (German)
- Hirschmann Entry Operating System (HiEOS)
- Hirschmann Entry Operating System (HiEOS) German
- Hirschmann Entry Operating System (HiEOS) French
- Hirschmann Software Functionality
- Hirschmann Software Functionality (German)
- Lumberg Automation BEETLE Lite Managed Switch
- Lumberg Automation BEETLE Lite Managed Switch (German)
- Lumberg Automation BEETLE Lite Managed Switch (French)
- Integrated Solutions for Smart Factories
- Hirschmann LEMUR for Discrete Manufacturing
- Hirschmann LEMUR for Discrete Manufacturing (German)
- Hirschmann LEMUR for Discrete Manufacturing (French)
- Hirschmann LEMUR for Intelligent Traffic Systems
- Hirschmann LEMUR for Intelligent Traffic Systems (German)
- Hirschmann LEMUR for Intelligent Traffic Systems (French)
- BOBCAT Intelligent Traffic Systems Solution Flyer
- Discrete Manufacturing Networks with BEETLE SPE Switch
- Discrete Manufacturing Networks with BEETLE SPE Switch (French)
- Discrete Manufacturing Networks with BEETLE SPE Switch (German)
- Hirschmann BOBCAT Compact Managed Switches
- Hirschmann BOBCAT Commissioning Overview
- Hirschmann BOBCAT High-Port Managed Switches
- Hirschmann LEMUR Lite Managed Switches
- Hirschmann LEMUR Lite Managed Switches (French)
- Hirschmann LEMUR Lite Managed Switches (German)
- Hirschmann BXP Next Generation Managed Switch
- Lumberg Automation BEETLE Lite Managed Switch