Product Number: MTM8000-Engine

MAMMUTHUS Engine for MTS8000 Series Switch

Engine for MTS8000 series modular switch, advanced software

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

MTM8000-Engine

Name

MTM8000-Engine

Description

Engine for MTS8000 series modular switch, advanced software

Port type and quantity

Only management ports on engine, including: 1 × USB, 1 × SD port, 1 × RJ45 console port, 1 × RJ45 CMM port, 1 × micro USB console port, 1 × RJ45 out-of-band port, 1 × RJ45 debug port and 1 × reset button

Operating Voltage

Power supply via switch

Power consumption

30W

Permissible Humidity (Storage/Transport)

5% to 95%

Operating temperature

0-+55 °C

Storage/transport temperature

-40-+70 °C

Relative humidity (non-condensing)

10-90 %

Width

218 mm

Height

46 mm

Depth

393 mm

Weight

2.52 kg

Software Specifications

Ethernet Feature Port Feature Port isolation; UNI/NNI isolation; UMB storm-control; combo port self-adaption
MAC address management Sticky MAC learning; VLAN and global MAC address; static MAC; MAC address removal alert
VLAN Support 4K VLAN; VLAN based on port/MAC/IP/protocol port number; VLAN Mapping N:1; PVLAN; Super-VLAN; GVRP
QinQ Q-in-Q and flexible Q-in-Q
Redundancy STP/MSTP/RSTP; BPDU Guard; Root Guard; Flap Guard、Loop Guard; portfast test; BPDU message encryption; VIST; LBD; EIPS
Port mirroring N:1 port mirroring; data flow mirroring; RSPAN; ERSPAN; VLAN mirroring;
Link aggregation Static aggregation, LACP (802.3ad) and PaGP
Router Feature IPv4 protocol TCP; UDP; Ping; TraceRoute; Telnet; FTP; TFTP; ICMPv4; DNS; UDP Helper; DHCP; DHCP server; DHCP Delay; DHCP Snooping; NTP; SNTP; support ARP and ARP Proxy
IPv6 protocol IPv4/IPv6 dual stack; TCP6; UDP6; RawIP6; Ping v6; TraceRoute6; Telnet6; FTPv6; TFTPv6; DNSv6; ICMPv6; VRRPv3; DHCPv6; ND; PMTUD
IPv4 router protocol Static route; RIPv1/v2; RIP; OSPF; IS-IS; BGP; GRE; IPIP tunnel; ECMP; Network load balancing
IPv6 router protocol IPv6 static route; RIPng; OSPFv3; IS-ISV6; BGPv4+; IPV6 transition tunnel; GREv6
Multicast Layer2 multicast IGMPv1/v2/v3 Snooping; multicast VLAN; support MLD v1/v2 Snooping
Layer3 multicast IGMPv1/v2/v3; MLD v1/v2; multicast static router; IPv4 intra-domain multicast router; IPv4 inter-domain multicast router; IPv4 multicast management; support MSDP/PIM-SM/PIM-DM/PIM-SSM/PIM-SDM; IPv6 intra-domain multicast router; IPv6 inter-domain multicast router; IPv6 multicast management; IPv6 multicast forwarding; MSDP for IPv6; support PIM-SMv6 and PIM-SSMv6
MPLS MPLS LDP; MPLS L3VPN
ACL/QOS ACL IPv4/IPv6 standard ACL; IPv4/IPv6 extended ACL; mixed ACL; MAC ACL; ACL based on port; ACL based on layer3 interface; ACL based on VLAN; global ACL; Ingress/Egress ACL; ACL matching log; time-based ACL
QOS Scheduling; 802.1p and DSCP priority mapping; traffic classification; traffic policing; traffic shaping; congestion management; congestion avoidance; speed limitation based on time domain; traffic policing based on time domain
Security function Network security Message validity test; URPF; ACL; port isolation; DHCP Snooping; DHCPv6 Snooping; IPSG; IPSGv6; AARF; Dynamic ARP Inspection; ARP Check; Host Guard; BPDU message encryption
Access security Portal certification; 802.1X certification; MAC certification; port security
Data center feature VXLAN VXLAN cross data center interconnection; VTEP; EVPN
TRILL TRILL transparent exchange network
SDN OpenFlow1.1/1.2/1.3; XML API/NETCONF; M-LAG
Device Maintenance Device management method Console; Telnet; SSH v1/v2
File management FTP/TFTP upload/download files; formatting files; creating catalog; file management
Network maintenance Ping; TraceRoute; LSP Ping/Tracert function; interface loop monitoring
Network management SNMP v1/v2/v3; RMON; webmaster; SSH v1/v2; IPFIX/SFLOW
OAM function 802.3ah OAM; 802.1ag OAM; ITU Y.1731 OAM
Energy saving IEEE 802.3az EEE
Reliability Device reliability All modules support hot-plugging; real-time backup data; support ISSU; support IOS backup and recovery; support configuration file backup and recovery
Network reliability VRRP; VBRP; VRRPv3; BFDv6; BFD for VRRP/BGP/IS-IS/RIP/OSPF/static router; support VRRP and TRILL linkage; ULFD; ULPP; Monitor Link
Stacking Stackable, up to 2 devices in one stack

IEC 60068-2-6 vibration

1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EN 61000-4-2 electrostatic discharge (ESD)

4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10V/m (80-1000MHz), 3V/m (1000-6000MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 1 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line

EN 61000-4-6 Conducted Immunity

10 V (150 kHz-80 MHz)

EN 61000-4-8 power freq magnetic field

30A/m

EN 61000-4-11 voltagedips,shortinterrupt

0%(20ms), 40%(300ms), 70%(500ms), 0%(5s)

EN 55032

EN 55032 Class A

EN 61000-3-2

EN 61000-3-2 Class A

EN 61000-3-3

EN 61000-3-3

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

FCC

CE/FCC Compliant

China Network Access Certificate

Compliant

RoHS Compliant

RoHS ((EU) 2015/863) and RoHS (GB/T26572-2011) compliant

Scope of delivery

Engine

Update and Revision

Revision Number: 0.100 Revision Date: 05-23-2024

Update and Revision

Revision Number: 0.100 Revision Date: 05-23-2024