Product Number: MTS-Cable-10G-1M

HIRSCHMANN IT 10G Direct Attach Cable

10Gbps, SFP+ passive direct attach copper cable, stacking cable, 1 meter

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

MTS-Cable-10G-1M

Description

10Gbps, SFP+ passive direct attach copper cable, stacking cable, 1 meter

Cable Length

1 m

Operating Voltage

+3.3V

Operating temperature

0-+70 °C

RoHS Compliant

Yes

Update and Revision

Revision Number: 0.40 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.40 Revision Date: 02-03-2025


Part Numbers

Item # Type
942999868 MTS-Cable-10G-1M