Product Number: MACH104-16TX PoEP-E

Managed 20-port Full Gigabit 19" Switch with PoEP, external PSU

20 Port Gigabit Ethernet Industrial Workgroup Switch (16 x GE TX PoEPlus Ports, 4 x GE SFP combo Ports), managed, Software Layer 2 Professional, Store-and-Forward-Switching, fan less Design, IPv6 Ready

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Type

MACH104-16TX-PoEP -E

Description

20 Port Gigabit Ethernet Industrial Workgroup Switch (16 x GE TX PoEPlus Ports, 4 x GE SFP combo Ports), managed, Software Layer 2 Professional, Store-and-Forward-Switching, fan less Design, IPv6 Ready

Port type and quantity

20 Ports in total; 16x (10/100/1000 BASE-TX, RJ45) PoEPlus and 4 Gigabit Combo Ports (10/100/1000 BASE-TX, RJ45 or 100/1000 BASE-FX, SFP)

Power supply/signaling contact

1 x terminal block 2-pins, contact manually or automatically (max. 1 A, 24 V DC or 24 V AC)

V.24 interface

1 x RJ11 socket, serial interface for device configuration

USB interface

1 x USB to connect auto-configuration adapter ACA21-USB

Twisted pair (TP)

0-100 m

Single mode fiber (SM) 9/125 µm

see SFP module M-FAST SFP-MM/LC and SFP module M-SFP-SX/LC

Single mode fiber (LH) 9/125 µm (long haul transceiver)

see SFP FO module M-FAST SFP-SM+/LC

Multimode fiber (MM) 50/125 µm

see SFP module M-FAST SFP-MM/LC and SFP module M-SFP-SX/LC

Multimode fiber (MM) 62.5/125 µm

see SFP module M-FAST SFP-MM/LC and SFP module M-SFP-SX/LC

Line - / star topology

any

Ring structure (HIPER-Ring) quantity switches

50 (reconfiguration time 0.3 sec.)

Operating Voltage

44-57 V DC (min. 52 V DC for PoEPlus)

Power consumption

30 W

Power output in BTU (IT)/h

119

Redundancy functions

HIPER-Ring, MRP, MSTP, RSTP - IEEE802.1D-2004, MRP and RSTP gleichzeitig, Link Aggregation

Switching

Disable Learning (hub functionality), Independent VLAN Learning, Fast Aging, Static Unicast/Multicast Address Entries, QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, Egress Broadcast Limiter per Port, Flow Control (802.3X), Jumbo Frames, VLAN (802.1Q), GARP VLAN Registration Protocol (GVRP), Double VLAN Tagging (QinQ), Voice VLAN, GARP Multicast Registration Protocol (GMRP), IGMP Snooping/Querier (v1/v2/v3)

Redundancy

Advanced Ring Configuration for MRP, High availability cluster mode based on K8s platform, with three physical machines for one logical DAC entity, ideal for large scale network deployment, High Availability Seamless Redundancy Protocol (HSR) (IEC62439-3), Fast HIPER-Ring, Link Aggregation with LACP, MSTP (802.1Q), MRP over Link Aggregation, RSTP Guards, RSTP (Rapid Spanning Tree Protocol), MRP Client, RSTP 802.1D-2004, RSTP 802.1D-2004 (IEC62439-1)

Management

Dual Software Image Support, TFTP, LLDP (802.1AB), LLDP-MED, SSHv1, SSHv2, V.24, HTTP, HTTPS, Traps, SNMP v1/v2/v3, Telnet

Diagnostics

Management Address Conflict Detection, Signal Contact, Device Status Indication, LEDs, Syslog, Port Monitoring with Auto-Disable, Link Flap Detection, RMON (1,2,3,9), Port Mirroring 1:1, System Information, Self-Tests on Cold Start, Copper Cable Test, SFP Management, Configuration Check Dialog

Configuration

AutoConfiguration Adapter ACA11 Limited Support (RS20/30/40, MS20/30), Automatic Configuration Undo (roll-back), BOOTP/DHCP Client with Auto-Configuration, DHCP Server: per Port, AutoConfiguration Adapter ACA21/22 (USB), HiDiscovery, DHCP Relay with Option 82, Command Line Interface (CLI), CLI Scripting, Full-featured MIB Support, Web-based Management, Context-sensitive Help

Security

IP-based Port Security, MAC-based Port Security, Port-based Access Control with 802.1X, Guest/unauthenticated VLAN, RADIUS VLAN Assignment, Multi-Client Authentication per Port, MAC Authentication Bypass, Access to Management restricted by VLAN, HTTPS Certificate Management, Restricted Management Access, Appropriate Use Banner, SNMP Logging, Local User Management, Remote Authentication via RADIUS

Time synchronisation

PTPv2 Transparent Clock two-step, PTPv2 Boundary Clock, Buffered Real Time Clock, SNTP Client, SNTP Server

Industrial Profiles

EtherNet/IP Protocol, PROFINET IO Protocol

Miscellaneous

PoE (802.3AF), PoE+ (802.3AT), PoE+ Manual Power Management, Manual Cable Crossing

Operating temperature

0-+50 °C

Relative humidity (non-condensing)

10-95 %

Dimensions (WxHxD)

448 mm x 44 mm x 345 mm

Weight

4500 g

Mounting

19" control cabinet

Protection class

IP20

IEC 60068-2-6 vibration

3.5 mm, 5–8.4 Hz, 10 cycles, 1 octave/min; 1 g, 8.4–150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EN 61000-4-2 electrostatic discharge (ESD)

4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m (80-3000 MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 4 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 4 kV data line

EN 61000-4-6 Conducted Immunity

10 V (150 kHz-80 MHz)

EN 55022

EN 55022 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Safety of industrial control equipment

cUL 508

Safety of information technology equipment

cUL 60950-1

Guarantee

60 months (please refer to the terms of guarantee for detailed information)

Accessories to Order Separately

Fast Ethernet SFP modules, Gigabit Ethernet SFP modules, autoConfiguration Adapter ACA21-USB, terminal cable, Industrial Hivision Network Management software

Scope of delivery

Device, terminal block for signal contact, 2 brackets with fasteningscrews (pre-assembled), housing feet - stick-on, non-heating appliance cable - Euro model

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Software Download

https://hirschmann-support.belden.com/en-US/downloads

Update and Revision

Revision Number: 0.163 Revision Date: 03-25-2025

Update and Revision

Revision Number: 0.163 Revision Date: 03-25-2025

Part Numbers

Item # Type
942027001 MACH104-16TX PoEP-E