Product Number: ANT-FiberGlass-N-6dbi-Om-IP67

Wi-Fi Fiber Glass Omni Antenna

2.4G/5GHz Wi-Fi Fiber Glass Omni Antenna, 1x1, 3.5/6.5dBi, IP67

  • Availability:
    Asia Pacific
  • Global inventory:
    Available

Specifications

Wireless Technology

WLAN

Gain

3.5±1dbi for 2.4GHz 6.5±1dbi for 5GHz

Antenna connector

1 × N male

Frequency band

2400-2500MHz 5150-5875MHz

Polarisation

Vertical

VSWR

≤2.2(2.4GHz);≤2(5GHz)

Note

Mounting:Direct to AP/protector/cable

Relative humidity (non-condensing)

0 - 95 %

Wind load

Up to 94MPH (42m/s) sustained winds

Weight

0.1

Update and Revision

Revision Number: 0.28 Revision Date: 02-10-2025

Update and Revision

Revision Number: 0.28 Revision Date: 02-10-2025

Part Numbers

Item #
942999352