Product Number: BIX PATCH CORDS

BIX Patch Cords

BIX Patch Cords

  • Availability:
    Global
  • Status:
    Active
BIX PATCH CORDS

Specifications

Suitable Applications

TIA Category 5

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Color
Boot PVC Grey cameleon
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with Tin Plating over Nickel
Insulation PO - Polyolefin
Outer Jacket PVC - Polyvinyl Chloride

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

BIX

Plug /Jack Compatibility

BIX

Termination Interface

Connection Durabilities
Mated Connection 200 Cycles

UL Rating

Riser

CSA Rating

FT4

TIA/EIA Compliance

Category 5 - TIA 568-C.2, ISO/IEC 11801:2002 Ed.2 Amendment 2

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, c(UL)us Listed

Related Parts

BIX Connectors - QCBIX1A/1A4 connectors, BIX accessories

Notes

The product could have different connectors configuration depending of the item #

Update and Revision

Revision Number: 0.279 Revision Date: 10-17-2024

Update and Revision

Revision Number: 0.279 Revision Date: 10-17-2024


Part Numbers

Item # Length UPC
A0410469 4 ft 611589000673
A0410494 4 ft 611589000727
A0410471 7 ft 611589000680
A0410495 7 ft 611589000734
A0410473 10 ft 611589000697
A0410496 10 ft 611589000741
A0410475 15 ft 611589000703
A0410497 15 ft 611589000758
A0410493 25 ft 611589000710