Product Number: AX101448

GIGABIX CONNECTOR 25-PAIR

GIGABIX CONNECTOR 25-PAIR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 4800, 3600, 2400, TIA Category 6, ISO Class E, 1000BASE-T

Insulation

Nominal Diameter
0.146 mm

Packaging

packaged in carton; Standard pack of 12 units

Weight

0.11 g

Materials

Description Material Type
Front Connection Copper Allow with Nickel Plating IDC
Rear Connection Copper Allow with Nickel Plating IDC
Connector Body Plastic - UL940V-0

OuterJacket1, Nom Thick Twisted Section

0.147 mm

Dielectric Strength

1,000V RMS @ 60 Hz for 1 minute kV DC

Current Rating

1.5 A

Insulation Resistance

100 MOhm*km

Max Contact Resistance

1 mOhm

Inductance

Nominal Inductance
0.145 µH/m

Mated Connection

Frequency (MHz) Max. Insertion Loss TIA* (dB) Min. NEXT TIA* (dB) Min. FEXT TIA* (dB) Min. FEXT Belden** (dB) Min. Return Loss TIA* (dB)
100 0.2 dB 54 dB 43.1 dB 58.8 dB 24 dB

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

GigaBIX

Tool Compatibility

BIX Connecting Tool (A0270165)

Termination Interface

Termination Connection Durabilities
Front Gas Tight IDC Connection 200 terminations
Rear Gas Tight IDC Connection 200 terminations

Dimensions

Width Height Depth
6.63 0.31 1.28

ISO/IEC Compliance

ISO/IEC 11801:2002

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA/EIA 568 C.2 Category 6

Third Party Performance Verification

ETL - Verified Category 6

Environmental Space

Indoor

EU Directive Compliance

EU Directive 2002/95/EC (RoHS)

Suitability - Indoor

Yes

Safety Listing

ACA,UL 1863 and CSA-C22.2

Related Parts

Compatible with GigaBIX patch cord, GigaBIX termination kit, GigaBIX rack mount panel, designation strips, wire guard

Notes

For proper installation refer to Installation Guide PX101813 (French) or PX101814 (English) included with the product or visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.97 Revision Date: 07-03-2024

Update and Revision

Revision Number: 0.97 Revision Date: 07-03-2024


Part Numbers

Item # Color UPC
AX101448 White 611589002783